What are you looking for?

This is Search input need to add more information.


Overview

SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 1000 units/bag.

The SS490 Series are small, versatile, linear Hall-effect devices which are operated by the magnetic field from a permanent magnet or an electromagnet. The ratiometric output voltage is set by the supply voltage and varies in proportion to the strength of the magnetic field.

The integrated circuitry provides increased temperature stability and sensitivity. Laser-trimmed, thin film resistors provide high accuracy (null to ±%, sensitivity up to ±3%) and temperature compensation. They respond to either positive or negative Gauss, monitoring either or both magnetic poles. The quad Hall sensing element minimizes the effects of mechanical or thermal stress on the output. The positive temperature coefficient of the sensitivity (+0.02%/°C typical) helps compensate for the negative temperature coefficients of low-cost magnets, providing a robust design over a wide temperature range. Rail-to-rail operation (over full voltage range) provides a more usable signal for higher accuracy. These products have an operating temperature range of -40°C to 150°C [-40°F to 302°F], appropriate for industrial and automotive environments.

The SS490B versions offer cost-effective sensing solutions with wider null and sensitivity tolerances, and a wider drift over temperature than the SS490A higher performance products. Both the SS490A and SS490B versions have a typical sinking or sourcing output of 1.5 mA continuous, use 7 mA supply current at 5.0 V at 25°C [77°F], and provide predictable performance over the full temperature range.

For design flexibility, these products are available in the following flat TO-92 package styles:
  • SS4XX: Straight standard leads, bulk pack
  • SS4XX-L: Straight long leads, bulk pack
  • SS4XX-T2: Formed leads, ammopack tape-in-box
  • SS4XX-T3: Straight standard leads, ammopack tape-in-box
  • SS4XX-S: Surface mount, bulk pack
  • SS4XX-SP: Surface mount, pocket tape and reel
  • SS494B Linear and Angle Sensor ICs - Honeywell
    

    Technical Specifications

    Series Name SS490
    Product Type Hall-effect linear sensor IC
    Magnetic Actuation Type Linear
    Supply Voltage 4.5 V to 10.5 V
    Output Voltage 0.2 V to Vs - 0.2 V typ., 0.4 V to Vs - 0.4 V min.
    Supply Current 7.0 mA typ. at 5 Vdc
    Output Current Sinking 0.6 mA min., 1.5 mA typ. at Vs > 4.5 V
    Output Current Sourcing 1 mA min., 1.5 mA typ. at Vs > 4.5 V
    Leakage Current 10 µA max.
    Output Type Sinking or sourcing
    Operating Temperature -40°C to 150°C [-40°F to 302°F]
    Storage Temperature -40°C to 165°C [-40°F to 329°F]
    Package Type Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
    Response Time 3 µs
    Switching Time Rise (10 % to 90 %) 1.5 µs max.
    Switching Time Fall (90 % to 10 %) 1.5 µs max.
    Sensitivity 4.6 min., 5.0 typ., 5.4 max. mV/G
    Availability Global

    Technical Specifications

    Series Name SS490
    Product Type Hall-effect linear sensor IC
    Magnetic Actuation Type Linear
    Supply Voltage 4.5 V to 10.5 V
    Output Voltage 0.2 V to Vs - 0.2 V typ., 0.4 V to Vs - 0.4 V min.
    Supply Current 7.0 mA typ. at 5 Vdc
    Output Current Sinking 0.6 mA min., 1.5 mA typ. at Vs > 4.5 V
    Output Current Sourcing 1 mA min., 1.5 mA typ. at Vs > 4.5 V
    Leakage Current 10 µA max.
    Output Type Sinking or sourcing
    Operating Temperature -40°C to 150°C [-40°F to 302°F]
    Storage Temperature -40°C to 165°C [-40°F to 329°F]
    Package Type Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
    Response Time 3 µs
    Switching Time Rise (10 % to 90 %) 1.5 µs max.
    Switching Time Fall (90 % to 10 %) 1.5 µs max.
    Sensitivity 4.6 min., 5.0 typ., 5.4 max. mV/G
    Availability Global

    Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    SS490 Series Linear Hall-Effect Sensor ICs Datasheet English 1MB
    SS490 Series Linear Hall-Effect Sensor ICs Installation Instructions English 499KB
    Transportation Range Guide Product Range Guide English 4MB
    Flat TO-92-style straight standard leads highres photo Photo -- 801KB
    Flat TO-92-style straight standard leads lowres photo Photo -- 112KB
    Magnetic Sensor IC Flat TO-92-Style CAD Model CAD Model -- 64KB
    Position Sensors Range Guide Product Range Guide English 1MB
    Sensors and Switches in Mobile Cranes Application Note English 2MB
    Magnetic Sensors Line Guide Product Line Guide English 377KB
    Sensors and Switches in Front Loaders Application Note English 3MB
    Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 190KB
    Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 495KB

    Product Features

    • Linear output for circuit design flexibility
    • Quad-Hall IC design minimizes mechanical stress effects
    • Responds to either positive or negative Gauss
    • Uses 7 mA at 5 Vdc for energy efficiency
    • Single current sinking or current sourcing output
    • Rail-to-rail operation provides more usable signal for higher accuracy
    • Temperature-compensated magnetics help provide stable operation over a wide temperature range of -40°C to 150°C [-40°F to 302°F]

    Applications

    Industrial:
    • Basic current sensing for motor load monitoring, detection
    • Anti-tampering magnetic field sensor in smart remote utility meters
    • Pump control in heavy-duty equipment and household appliances
    • Simple linear or angular displacement sensing
    • Handlebar/throttle position sensing in e-bikes and scooters
    • Current sensing in appliances
    • Speed adjustment trigger in tools and appliances
    • Magnetic code reading in safes, security and building access control systems
    Medical: Position sensing in infusion pumps

    Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.