/content/sps/us/en/search-results.html

Linear and Angle Sensor ICs

SS490 Series Linear Sensor ICs

Hall-effect. Flat TO-92-style packages. Linear sinking or sourcing output.

Overview

The SS490 Series are small, versatile, linear Hall-effect devices which are operated by the magnetic field from a permanent magnet or an electromagnet. The ratiometric output voltage is set by the supply voltage and varies in proportion to the strength of the magnetic field.

The integrated circuitry provides increased temperature stability and sensitivity. Laser-trimmed, thin film resistors provide high accuracy (null to ±%, sensitivity up to ±3%) and temperature compensation. They respond to either positive or negative Gauss, monitoring either or both magnetic poles.

The quad Hall sensing element minimizes the effects of mechanical or thermal stress on the output. The positive temperature coefficient of the sensitivity (+0.02%/°C typical) helps compensate for the negative temperature coefficients of low-cost magnets, providing a robust design over a wide temperature range. Rail-to-rail operation (over full voltage range) provides a more usable signal for higher accuracy.

These products have an operating temperature range of -40°C to 150°C [-40°F to 302°F], appropriate for industrial and automotive environments.

The SS490B versions offer cost-effective sensing solutions with wider null and sensitivity tolerances, and a wider drift over temperature than the SS490A higher performance products. Both the SS490A and SS490B versions have a typical sinking or sourcing output of 1.5 mA continuous, use 7 mA supply current at 5.0 V at 25°C [77°F], and provide predictable performance over the full temperature range.

For design flexibility, these products are available in the following flat TO-92 package styles:

  • SS4XX: Straight standard leads, bulk pack
  • SS4XX-L: Straight long leads, bulk pack
  • SS4XX-T2: Formed leads, ammopack tape-in-box
  • SS4XX-T3: Straight standard leads, ammopack tape-in-box
  • SS4XX-SP: Surface mount, pocket tape and reel
Data Sheet
Name
Description
File Size
Date
Size
SS490 Series Linear Hall-Effect Sensor ICs
application/pdf 935.5 KB
5/23/2022
935.5 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Installation Instructions
Name
Description
File Size
Date
Size
SS490 Series Linear Hall-Effect Sensor ICs
application/pdf 403.9 KB
6/15/2022
403.9 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC Flat TO-92-Style CAD Model
application/zip 13.27 KB
7/15/2021
13.27 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
Flat TO-92-style straight long leads pocket tape lowres photo
image/jpeg 9.72 KB
7/15/2021
9.72 KB
Flat TO-92-style surface mount pocket tape and reel highres photo
image/jpeg 271.06 KB
7/15/2021
271.06 KB
Flat TO-92-style formed leads ammopack tape lowres photo
image/jpeg 11.95 KB
7/15/2021
11.95 KB
Flat TO-92-style straight standard leads ammopack tape lowres photo
image/jpeg 9.16 KB
7/15/2021
9.16 KB
Flat TO-92-style straight standard leads ammo pack tape highres photo
image/jpeg 64.75 KB
7/15/2021
64.75 KB
Flat TO-92-style straight long leads pocket tape highres photo
image/jpeg 38 KB
7/15/2021
38 KB
Flat TO-92-style surface mount pocket tape and reel lowres photo
image/jpeg 33.2 KB
7/15/2021
33.2 KB
Flat TO-92-style surface mount lowres photo
image/jpeg 7.3 KB
7/15/2021
7.3 KB
Flat TO-92-style straight standard leads highres photo
image/jpeg 89.66 KB
7/15/2021
89.66 KB
Flat TO-92-style straight standard leads lowres photo
image/jpeg 16.8 KB
7/15/2021
16.8 KB
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
Flat TO-92-style formed leads ammopack tape highres photo
image/jpeg 58.63 KB
7/15/2021
58.63 KB
Flat TO-92-style surface mount highres photo
image/jpeg 30.76 KB
7/15/2021
30.76 KB
Name
Description
File Size
Date
Size
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Flat TO-92-style straight long leads pocket tape lowres photo
9.72 KB
7/15/2021
9.72 KB
SS490 Series Linear Hall-Effect Sensor ICs
935.5 KB
5/23/2022
935.5 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Transportation Range Guide
16.68 MB
9/26/2022
16.68 MB
SS490 Series Linear Hall-Effect Sensor ICs
403.9 KB
6/15/2022
403.9 KB
Flat TO-92-style surface mount pocket tape and reel highres photo
271.06 KB
7/15/2021
271.06 KB
Flat TO-92-style formed leads ammopack tape lowres photo
11.95 KB
7/15/2021
11.95 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Flat TO-92-style straight standard leads ammopack tape lowres photo
9.16 KB
7/15/2021
9.16 KB
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
13.27 KB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Flat TO-92-style straight standard leads ammo pack tape highres photo
64.75 KB
7/15/2021
64.75 KB
Flat TO-92-style straight long leads pocket tape highres photo
38 KB
7/15/2021
38 KB
Flat TO-92-style surface mount pocket tape and reel lowres photo
33.2 KB
7/15/2021
33.2 KB
Flat TO-92-style surface mount lowres photo
7.3 KB
7/15/2021
7.3 KB
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
89.66 KB
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
16.8 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Flat TO-92-style formed leads ammopack tape highres photo
58.63 KB
7/15/2021
58.63 KB
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
2.54 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Flat TO-92-style surface mount highres photo
30.76 KB
7/15/2021
30.76 KB
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
1.97 MB
Name
Description
File Size
Date
Size
SS490 Series Linear Hall-Effect Sensor ICs
935.5 KB
5/23/2022
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Transportation Range Guide
16.68 MB
9/26/2022
SS490 Series Linear Hall-Effect Sensor ICs
403.9 KB
6/15/2022
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Construction Vehicles -
984.29 KB
12/20/2022
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Flat TO-92-style straight long leads pocket tape lowres photo
9.72 KB
7/15/2021
Flat TO-92-style surface mount pocket tape and reel highres photo
271.06 KB
7/15/2021
Flat TO-92-style formed leads ammopack tape lowres photo
11.95 KB
7/15/2021
Flat TO-92-style straight standard leads ammopack tape lowres photo
9.16 KB
7/15/2021
Flat TO-92-style straight standard leads ammo pack tape highres photo
64.75 KB
7/15/2021
Flat TO-92-style straight long leads pocket tape highres photo
38 KB
7/15/2021
Flat TO-92-style surface mount pocket tape and reel lowres photo
33.2 KB
7/15/2021
Flat TO-92-style surface mount lowres photo
7.3 KB
7/15/2021
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
Flat TO-92-style formed leads ammopack tape highres photo
58.63 KB
7/15/2021
Flat TO-92-style surface mount highres photo
30.76 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SS494B
SOLID STATE SENSOR
alt
SS494B-SP
SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mV/G sensitivity, flat TO-92-style, surface mount, 1000 units/pocket tape and reel
alt
SS494B-T2
SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mV/G sensitivity, flat TO-92-style, formed leads, 5000 units/ammopack tape-in-box
alt
SS494B-T3
SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 5000 units/ammopack tape-in-box
alt
SS495A
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 1000 units/bag
alt
SS495A-S
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, surface mount, 1000 units/bag
alt
SS495A-SP
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, surface mount, 1000 units/pocket tape and reel
alt
SS495A-T2
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, formed leads, 5000 units/ammopack tape-in-box
alt
SS495A-T3
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 5000 units/ammopack tape-in-box
alt
SS495A1
SS490 Series Hall-effect linear sensor IC, 3.031 min., 3.125 typ., 3.219 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 1000 units/bag
Image
SKU
Description
alt
SS494B
SOLID STATE SENSOR
alt
SS494B-SP
SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mV/G sensitivity, flat TO-92-style, surface mount, 1000 units/pocket tape and reel
alt
SS494B-T2
SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mV/G sensitivity, flat TO-92-style, formed leads, 5000 units/ammopack tape-in-box
alt
SS494B-T3
SS490 Series Hall-effect linear sensor IC, 4.6 min., 5.0 typ., 5.4 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 5000 units/ammopack tape-in-box
alt
SS495A
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 1000 units/bag
alt
SS495A-S
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, surface mount, 1000 units/bag
alt
SS495A-SP
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, surface mount, 1000 units/pocket tape and reel
alt
SS495A-T2
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, formed leads, 5000 units/ammopack tape-in-box
alt
SS495A-T3
SS490 Series Hall-effect linear sensor IC, 3.00 min., 3.125 typ., 3.25 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 5000 units/ammopack tape-in-box
alt
SS495A1
SS490 Series Hall-effect linear sensor IC, 3.031 min., 3.125 typ., 3.219 max. mV/G sensitivity, flat TO-92-style, straight standard leads, 1000 units/bag