What are you looking for?

This is Search input need to add more information.


Overview

SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight standard leads, 1000 units/bag.

These small and versatile digital Hall-effect devices are operated by the magnetic field from a permanent magnet or an electromagnet, and are designed to respond to alternating North and South poles. The built-in regulator provides enhanced stability of operation from 4.5 Vdc to 24 Vdc supply voltage range, and internal circuitry is designed to prevent sensor damage in case the supply voltage polarity is accidentally reversed. The open-collector sinking output voltage is easily interfaced with a wide variety of electronic circuits. The SS41 is tested at both 25°C [77°F] and 125°C [257°F].

SS41 Bipolar - Honeywell


Technical Specifications

Series Name SS41
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Bipolar
Supply Voltage 4.5 Vdc to 24 Vdc
Output Voltage 0.4 Vdc max.
Supply Current 15 mA
Output Current 20 mA
Leakage Current 10 µA max.
Output Type Sinking
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Storage Temperature -40°C to 150°C [-40°F to 302°F]
Operate Point 150 G max. [25°C]
Release Point 140 G min. [25°C]
Differential 50 G min. [25°C]
Package Type Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global

Technical Specifications

Series Name SS41
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Bipolar
Supply Voltage 4.5 Vdc to 24 Vdc
Output Voltage 0.4 Vdc max.
Supply Current 15 mA
Output Current 20 mA
Leakage Current 10 µA max.
Output Type Sinking
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Storage Temperature -40°C to 150°C [-40°F to 302°F]
Operate Point 150 G max. [25°C]
Release Point 140 G min. [25°C]
Differential 50 G min. [25°C]
Package Type Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SS41, SS41-L, SS41-T2, SS41-T3, SS41-S, SS41-SP Bipolar Hall-Effect Digital Position Sensor ICs Datasheet English 1MB
Flat TO-92-style straight standard leads highres photo Photo -- 801KB
Flat TO-92-style straight standard leads lowres photo Photo -- 112KB
Magnetic Sensor IC Flat TO-92-Style CAD Model CAD Model -- 64KB
Position Sensors Range Guide Product Range Guide English 1MB
SS41 Low Gauss, Bipolar Digital Hall-Effect Sensor ICs Installation Instructions English 182KB
Magnetic Sensors Line Guide Product Line Guide English 377KB
Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 495KB
Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 190KB

Product Features

  • Small, leaded, flat TO-92-style package allows for a compact PCB layout
  • Wide operating voltage range of 4.5 Vdc to 24 Vdc allows these sensors to be used in a variety of applications
  • Current consumption of only 5 mA max. at 4.5 Vdc for energy efficiency
  • Bipolar magnetics for ring magnet applications with alternating North and South poles
  • Robust design: Will operate up to 150°C [302°F]
  • RoHS-compliant materials meet Directive 2002/95/EC

Applications

  • Industrial: Speed and RPM (revolutions per minute) sensing, tachometer, counter pickup, flow-rate sensing, brushless dc (direct current) motor commutation, motor and fan control, robotics control
  • Transportation: Speed and RPM (revolutions per minute) sensing, tachometer, counter pickup, motor and fan control, electric window lift, convertible roof position
  • Medical: Motor assemblies, medication dispensing control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.