/content/sps/us/en/search-results.html

Bipolar Position Sensor ICs

SS41, -L, -T2, -T3, -S, -SP, SS51T

Bipolar Hall-effect digital sensor ICs. Variety of package styles. Digital sinking output.

Overview

These small and versatile digital Hall-effect devices are operated by the magnetic field from a permanent magnet or an electromagnet, and are designed to respond to alternating North and South poles. The built-in regulator provides enhanced stability of operation from 4.5 Vdc to 24 Vdc supply voltage range, and internal circuitry is designed to prevent sensor damage in case the supply voltage polarity is accidentally reversed.

The open-collector sinking output voltage is easily interfaced with a wide variety of electronic circuits. The SS41 is tested at both 25°C [77°F] and 125°C [257°F].

For design flexibility, these product are available in the following flat TO-92 package styles:

  • SS41: Straight standard leads, bulk pack
  • SS41-L: Straight long leads, bulk pack
  • SS41-T2: Formed leads, ammopack tape-in-box
  • SS41-T3: Straight standard leads, ammopack tape-in-box
  • SS41-S: Surface mount, bulk pack
  • SS41-SP: Surface mount, pocket tape and reel
Data Sheet
Name
Description
File Size
Date
Size
Bipolar Hall-Effect Digital Position Sensor ICs: SS41, SS41-L, SS41-T2, SS41-T3, SS41-S, SS41-SP
application/pdf 873.85 KB
8/11/2021
873.85 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
SS41 Low Gauss, Bipolar Digital Hall-Effect Sensor ICs
application/pdf 184.71 KB
7/15/2021
184.71 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC SOT-89B CAD Model
application/zip 32.96 KB
7/15/2021
32.96 KB
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC Flat TO-92-Style CAD Model
application/zip 13.27 KB
7/15/2021
13.27 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
Flat TO-92-style formed leads ammopack tape lowres photo
image/jpeg 11.95 KB
7/15/2021
11.95 KB
Flat TO-92-style straight long leads lowres photo
image/jpeg 17.82 KB
7/15/2021
17.82 KB
SOT-89B lowres photo
image/jpeg 10.2 KB
7/15/2021
10.2 KB
Flat TO-92-style surface mount pocket tape and reel lowres photo
image/jpeg 33.2 KB
7/15/2021
33.2 KB
SOT-89B highres photo
image/jpeg 25.73 KB
7/15/2021
25.73 KB
Flat TO-92-style straight standard leads ammo pack tape highres photo
image/jpeg 64.75 KB
7/15/2021
64.75 KB
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
Flat TO-92-style straight long leads highres photo
image/jpeg 110.38 KB
7/15/2021
110.38 KB
Flat TO-92-style straight standard leads ammopack tape lowres photo
image/jpeg 9.16 KB
7/15/2021
9.16 KB
Flat TO-92-style straight standard leads lowres photo
image/jpeg 16.8 KB
7/15/2021
16.8 KB
Flat TO-92-style surface mount lowres photo
image/jpeg 7.3 KB
7/15/2021
7.3 KB
Flat TO-92-style straight standard leads highres photo
image/jpeg 89.66 KB
7/15/2021
89.66 KB
Flat TO-92-style formed leads ammopack tape highres photo
image/jpeg 58.63 KB
7/15/2021
58.63 KB
Flat TO-92-style surface mount pocket tape and reel highres photo
image/jpeg 271.06 KB
7/15/2021
271.06 KB
Flat TO-92-style surface mount highres photo
image/jpeg 30.76 KB
7/15/2021
30.76 KB
Name
Description
File Size
Date
Size
Magnetic Sensor IC SOT-89B CAD Model
32.96 KB
7/15/2021
32.96 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Flat TO-92-style formed leads ammopack tape lowres photo
11.95 KB
7/15/2021
11.95 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Flat TO-92-style straight long leads lowres photo
17.82 KB
7/15/2021
17.82 KB
SOT-89B lowres photo
10.2 KB
7/15/2021
10.2 KB
Flat TO-92-style surface mount pocket tape and reel lowres photo
33.2 KB
7/15/2021
33.2 KB
Bipolar Hall-Effect Digital Position Sensor ICs: SS41, SS41-L, SS41-T2, SS41-T3, SS41-S, SS41-SP
873.85 KB
8/11/2021
873.85 KB
SOT-89B highres photo
25.73 KB
7/15/2021
25.73 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Flat TO-92-style straight standard leads ammo pack tape highres photo
64.75 KB
7/15/2021
64.75 KB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
Flat TO-92-style straight long leads highres photo
110.38 KB
7/15/2021
110.38 KB
Flat TO-92-style straight standard leads ammopack tape lowres photo
9.16 KB
7/15/2021
9.16 KB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
16.8 KB
Flat TO-92-style surface mount lowres photo
7.3 KB
7/15/2021
7.3 KB
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
89.66 KB
Flat TO-92-style formed leads ammopack tape highres photo
58.63 KB
7/15/2021
58.63 KB
Flat TO-92-style surface mount pocket tape and reel highres photo
271.06 KB
7/15/2021
271.06 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
13.27 KB
Flat TO-92-style surface mount highres photo
30.76 KB
7/15/2021
30.76 KB
SS41 Low Gauss, Bipolar Digital Hall-Effect Sensor ICs
184.71 KB
7/15/2021
184.71 KB
Name
Description
File Size
Date
Size
Bipolar Hall-Effect Digital Position Sensor ICs: SS41, SS41-L, SS41-T2, SS41-T3, SS41-S, SS41-SP
873.85 KB
8/11/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
SS41 Low Gauss, Bipolar Digital Hall-Effect Sensor ICs
184.71 KB
7/15/2021
Magnetic Sensor IC SOT-89B CAD Model
32.96 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Construction Vehicles -
984.29 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Flat TO-92-style formed leads ammopack tape lowres photo
11.95 KB
7/15/2021
Flat TO-92-style straight long leads lowres photo
17.82 KB
7/15/2021
SOT-89B lowres photo
10.2 KB
7/15/2021
Flat TO-92-style surface mount pocket tape and reel lowres photo
33.2 KB
7/15/2021
SOT-89B highres photo
25.73 KB
7/15/2021
Flat TO-92-style straight standard leads ammo pack tape highres photo
64.75 KB
7/15/2021
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
Flat TO-92-style straight long leads highres photo
110.38 KB
7/15/2021
Flat TO-92-style straight standard leads ammopack tape lowres photo
9.16 KB
7/15/2021
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
Flat TO-92-style surface mount lowres photo
7.3 KB
7/15/2021
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
Flat TO-92-style formed leads ammopack tape highres photo
58.63 KB
7/15/2021
Flat TO-92-style surface mount pocket tape and reel highres photo
271.06 KB
7/15/2021
Flat TO-92-style surface mount highres photo
30.76 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SS41
SOLID STATE SENSOR
alt
SS41-L
SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight long leads, 1000 units/bag
alt
SS41-S
SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style, surface mount, 1000 units/bag
alt
SS41-SP
SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style, surface mount, 1000 units/pocket tape and reel
alt
SS41-T3
SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style, straight standard leads, 5000 units/ammopack tape-in-box
alt
SS51T
SS51T Hall-effect position sensor IC, bipolar, SOT-89B, 1000 units/pocket tape and reel
Image
SKU
Description
alt
SS41
SOLID STATE SENSOR
alt
SS41-L
SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style package, straight long leads, 1000 units/bag
alt
SS41-S
SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style, surface mount, 1000 units/bag
alt
SS41-SP
SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style, surface mount, 1000 units/pocket tape and reel
alt
SS41-T3
SS41 Hall-effect digital position sensor IC, bipolar, flat TO-92-style, straight standard leads, 5000 units/ammopack tape-in-box
alt
SS51T
SS51T Hall-effect position sensor IC, bipolar, SOT-89B, 1000 units/pocket tape and reel