/content/sps/us/en/search-results.html

Latching Position Sensor ICs

SS360PT, SS460P, SS460P-T2

High sensitivity latching Hall-effect digital sensor ICs with built-in pull-up resistor. SOT-23, flat TO-92-style with straight or formed lead pkgs

Overview

The SS360PT, SS460P and SS460P-T2 High Sensitivity Latching Hall-effect Sensor ICs with Built-in Pull-up Resistors are small, sensitive, and versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles. The SS360PT is turned on by a North pole while the SS460P and SS460P-T2 are turned on by a South pole.

These products offer reliable switching points with a high magnetic sensitivity of 30 Gauss typ. (55 Gauss max.). They do not use chopper stabilization on the Hall element, providing a clean output signal and a faster latch response time when compared to competitive high sensitivity Hall-effect latching sensor ICs that do use chopper stabilization.

The internal pull-up resistor often eliminates the need for external components, helping to reduce the system cost. These high-performance, yet economical, sensor ICs are well suited for demanding, cost-sensitive high-volume applications. These products offer reverse polarity protection, deliver a stable output over a wide temperature range, and can operate from a dc supply voltage from 3 Vdc to 24 Vdc.

For brushless dc motor manufacturers who need latching sensors with reliable, consistent performance for more efficient and smaller designs, this product responds to low magnetic fields and offers consistent repeatability while delivering faster response times to a change in magnetic field for better motor efficiency.

These product are available in three package styles:

  • SS360PT: Miniature SOT-23 surface-mount package supplied on pocket tape and reel which allows for compact design with automated component placement.
  • SS460P: Flat TO-92-style package with straight leads in bulk packaging which allows for a compact PC board layout.
  • SS460P-T2: Flat TO-92-style package with formed leads in ammopack tape-in-box.
Data Sheet
Name
Description
File Size
Date
Size
SS360PT, SS460P, SS460P-T2 High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
application/pdf 503.69 KB
7/15/2021
503.69 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
SS360PT/SS460P High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
application/pdf 581.79 KB
7/15/2021
581.79 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC Flat TO-92-Style CAD Model
application/zip 13.27 KB
7/15/2021
13.27 KB
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Magnetic Sensor IC SOT-23 CAD Model
application/zip 16.4 KB
7/15/2021
16.4 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
application/pdf 117.53 KB
1/31/2022
117.53 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
White Paper
Name
Description
File Size
Date
Size
How to select Hall-effect sensors for brushless dc motors
application/pdf 379.18 KB
1/31/2022
379.18 KB
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
application/pdf 950.68 KB
1/31/2022
950.68 KB
Application Note
Name
Description
File Size
Date
Size
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Laboratory Automation
application/pdf 6.42 MB
6/12/2023
6.42 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Solutions for Molecular Diagnostics
application/pdf 2.61 MB
6/12/2023
2.61 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions for Hematology Analyzers
application/pdf 2.26 MB
6/12/2023
2.26 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
SOT-23 highres photo
image/jpeg 115.42 KB
7/15/2021
115.42 KB
Flat TO-92-style straight standard leads lowres photo
image/jpeg 16.8 KB
7/15/2021
16.8 KB
Flat TO-92-style straight standard leads highres photo
image/jpeg 89.66 KB
7/15/2021
89.66 KB
SOT-23 lowres photo
image/jpeg 12.05 KB
7/15/2021
12.05 KB
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Industrial Warehouse Solutions
2.85 MB
9/23/2022
2.85 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Solutions for Laboratory Automation
6.42 MB
6/12/2023
6.42 MB
SS360PT/SS460P High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
581.79 KB
7/15/2021
581.79 KB
SS360PT, SS460P, SS460P-T2 High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
503.69 KB
7/15/2021
503.69 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
2.61 MB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
117.53 KB
1/31/2022
117.53 KB
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
13.27 KB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
SOT-23 highres photo
115.42 KB
7/15/2021
115.42 KB
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
2.26 MB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
How to select Hall-effect sensors for brushless dc motors
379.18 KB
1/31/2022
379.18 KB
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
16.8 KB
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
89.66 KB
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
16.4 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
950.68 KB
1/31/2022
950.68 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
SOT-23 lowres photo
12.05 KB
7/15/2021
12.05 KB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Name
Description
File Size
Date
Size
SS360PT, SS460P, SS460P-T2 High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
503.69 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
SS360PT/SS460P High Sensitivity Latching Digital Hall-Effect Sensors ICs with Built-In Pull-Up Resistor
581.79 KB
7/15/2021
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Achieving High Sensitivity and Magnetic Stability without the Use of Chopper Stabilization in Latching Hall-Effect Sensorsfor Brushless DC Motor Applications Technical Note
117.53 KB
1/31/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
How to select Hall-effect sensors for brushless dc motors
379.18 KB
1/31/2022
Non-chopper-stabilized versus chopper-stabilized bipolar latching Hall-effect sensors
950.68 KB
1/31/2022
Industrial Warehouse Solutions
2.85 MB
9/23/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions for Laboratory Automation
6.42 MB
6/12/2023
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Solutions for Molecular Diagnostics
2.61 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions for Hematology Analyzers
2.26 MB
6/12/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
SOT-23 highres photo
115.42 KB
7/15/2021
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
SOT-23 lowres photo
12.05 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SS360PT
SS360PT Hall-effect digital position sensor IC with built-in pull-up resistor, latching high sensitivity, North pole activated, SOT-23, pocket tape and reel, 3000 units/reel
alt
SS460P
SOLID STATE SENSOR
Image
SKU
Description
alt
SS360PT
SS360PT Hall-effect digital position sensor IC with built-in pull-up resistor, latching high sensitivity, North pole activated, SOT-23, pocket tape and reel, 3000 units/reel
alt
SS460P
SOLID STATE SENSOR