What are you looking for?

This is Search input need to add more information.


Overview

SS351AT Hall-effect digital position sensor, omnipolar, low sensitivity, SOT-23, pocket tape and reel, 3000 units/reel.

The SS351AT, SS451A and SS551AT sensor ICs are small, versatile digital Hall-effect devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to a either a North pole or a South pole.

These omnipolar sensors are sensitive and flexible devices designed to meet a wide range of potential applications. The SS351AT, SS451A and SS551AT have a typical operating point of 85 G (25°C) [77°F]. Because they can be operated by a North pole or a South pole, they do not require the magnet polarity to be identified, thus making the installation easier and potentially reducing the system cost.

These sensors are available in three package styles. The SS351AT is available in the subminiature SOT-23 surface mount package; the SS451A is available in the leaded, flat TO-92-style package, and the SS551AT is supplied in the SOT-89B surface-mount package. The SS351AT’s small size requires less PC board space, allowing it to be used in smaller assemblies. Its 3 Vdc capability allows for use in low voltage applications, promoting energy efficiency.

The SS351AT is available on tape and reel (3000 units per reel); the SS451A is available in a bulk package (1000 units per bag), and the SS551AT is available on tape and reel (1000 units per reel).

SS351AT Omnipolar - Honeywell


Technical Specifications

Series Name SS351AT, SS451A, SS551AT
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Omnipolar
Supply Voltage 3 Vdc to 24 Vdc (-40°C to 125°C), 3 Vdc to 12 Vdc (150°C)
Output Voltage 0.4 Vdc max.
Supply Current 3.5 mA typ. (25°C, 3 Vdc)
Output Current 20 mA
Leakage Current 10 µA max.
Output Type Sinking
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Storage Temperature -40°C to 150°C [-40°F to 302°F]
Operate Point 85 G typ. (-40°C to 150°C)
Release Point -40 G typ. (-40°C to 150°C)
Differential 35 G typ. (-40°C to 150°C)
Package Type SOT-23, pocket tape and reel, 3000 units/reel
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global

Technical Specifications

Series Name SS351AT, SS451A, SS551AT
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Omnipolar
Supply Voltage 3 Vdc to 24 Vdc (-40°C to 125°C), 3 Vdc to 12 Vdc (150°C)
Output Voltage 0.4 Vdc max.
Supply Current 3.5 mA typ. (25°C, 3 Vdc)
Output Current 20 mA
Leakage Current 10 µA max.
Output Type Sinking
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Storage Temperature -40°C to 150°C [-40°F to 302°F]
Operate Point 85 G typ. (-40°C to 150°C)
Release Point -40 G typ. (-40°C to 150°C)
Differential 35 G typ. (-40°C to 150°C)
Package Type SOT-23, pocket tape and reel, 3000 units/reel
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SS351AT, SS451A, SS551AT Omnipolar Digital Hall-effect Sensor IC Datasheet English 494KB
SS351AT/SS451A/SS551AT Omnipolar Hall-Effect Digital Position Sensors Installation Instructions English 423KB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
SOT-23 highres photo Photo -- 471KB
SOT-23 lowres photo Photo -- 59KB
Magnetic Sensor IC SOT-23 CAD Model CAD Model -- 84KB
Position Sensors Range Guide Product Range Guide English 2MB
Magnetic Sensors Line Guide Product Line Guide English 377KB
Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 433KB
Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 176KB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB

Product Features

  • Subminiature package size (SS351AT) supplied on tape and reel allows for a compact design with automated component placement, helping to reduce manufacturing costs
  • Simple activation from a North pole or a South pole and sensitive magnetics make this omnipolar product suitable in a variety of potential motion control, lid closure detection, and displacement sensing applications
  • Low voltage 3 Vdc capability helps reduce power consumption
  • Built-in reverse polarity protection protects the device from potential damage during installation
  • Thermally balanced integrated circuit provides for stable operation over a wide temperature range of -40° to 150°C [-40°F to 302°F]
  • RoHS-compliant materials meet Directive 2002/95/EC

Applications

Commercial:

  • Speed and RPM (revolutions per minute) sensing in fitness equipment
  • Magnetic encoder for building access
  • Damper or valve position control in HVAC (heating, ventilation and air conditioning) equipment
  • Flow rate sensing in appliances and water softeners
  • Printer head position sensing

Industrial:

  • Flow rate sensing in industrial processes
  • Robotic control (cylinder position monitoring)
  • Float-based fluid level sensing

Medical:

  • Displacement sensor in hospital beds and medical equipment
  • Medication bin monitor on portable drug carts

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.