What are you looking for?

This is Search input need to add more information.


Overview

SS30AT Hall-effect digital position sensor IC, bipolar, SOT-23, pocket tape and reel, 3000 units/reel.

The SS30AT is a versatile, bipolar, Hall-effect sensor. These sensitive magnetic sensors offer reverse polarity protection and deliver stable output over a -40°C to 125°C [-40°F to 257°F] temperature range. Operation from any dc supply voltage from 4.5 Vdc to 24.0 Vdc. These sensors have been designed with the latest technologies to provide reliable, cost-effective solutions to many commercial, medical, and /or consumer applications requiring motor control and RPM sensing. Mounts directly on the electrical traces of a PCB.

SS30AT Bipolar - Honeywell


Technical Specifications

Series Name SS30AT, SS40A, SS50AT
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Bipolar
Supply Voltage 4.5 Vdc to 24 Vdc
Output Voltage 0.4 Vdc max.
Supply Current 6.5 mA typ. (25°C, 24 Vdc)
Output Current 20 mA
Output Type Sinking
Operating Temperature -40°C to 125°C [-40°F to 257°F]
Storage Temperature -55°C to 165°C [-67°F to 329°F]
Operate Point 170 G min.; 110 G max. (-40°C to 85°C)
Release Point -170 G min. (25°C); -110 G max. (-40°C to 85°C)
Differential 50 G min.
Package Type SOT-23, pocket tape and reel, 3000 units/reel
Response Time 4 µs typ.
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global

Technical Specifications

Series Name SS30AT, SS40A, SS50AT
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Bipolar
Supply Voltage 4.5 Vdc to 24 Vdc
Output Voltage 0.4 Vdc max.
Supply Current 6.5 mA typ. (25°C, 24 Vdc)
Output Current 20 mA
Output Type Sinking
Operating Temperature -40°C to 125°C [-40°F to 257°F]
Storage Temperature -55°C to 165°C [-67°F to 329°F]
Operate Point 170 G min.; 110 G max. (-40°C to 85°C)
Release Point -170 G min. (25°C); -110 G max. (-40°C to 85°C)
Differential 50 G min.
Package Type SOT-23, pocket tape and reel, 3000 units/reel
Response Time 4 µs typ.
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SS30AT/SS40A/SS50AT Bipolar, Hall-Effect Magnetic Sensor ICs Datasheet English 848KB
SS30AT/SS40A/SS50AT Bipolar Hall-Effect Magnetic Sensors Installation Instructions English 710KB
SOT-23 highres photo Photo -- 471KB
SOT-23 lowres photo Photo -- 59KB
Magnetic Sensor IC SOT-23 CAD Model CAD Model -- 84KB
Position Sensors Range Guide Product Range Guide English 3MB
Magnetic Sensors Line Guide Product Line Guide English 377KB
Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 433KB
Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 176KB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Magnetic Position Sensing in Brushless DC Electric Motors Application Note English 510KB

Product Features

  • Subminiature package size often allows for use in applications with tight PCB space where a compact design is needed
  • Sensitive bipolar magnetics respond to alternating north and south poles, often making these products well-suited for speed sensing and RPM measurement
  • Robust design with built-in reverse voltage protection simplifies installation and protects device from damage when mounted on a PCB
  • Thermally balanced integrated circuit provides for stable operation over a full temperature range
  • RoHS-compliant materials meet Directive 2002/95/EC

Applications

  • Speed and RPM (revolutions per minute) sensing
  • Brushless dc (direct current) motor commutation
  • Flow rate sensing
  • Motor and fan control
  • Tachometer, counter pickup
  • Electric vehicle control
  • Convertible roof position
  • Robotics control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.