What are you looking for?

This is Search input need to add more information.


Overview

SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, absolute, 1/4-18 NPT, cable, 6 feet.
Honeywell's SPT Series stainless steel pressure sensors are designed for pressure applications that involve measurement of hostile media in harsh environments and will accommodate any media that will not adversely attack 304 or 316 stainless steel wetted parts.

The SPT Series is calibrated and compensated for three styles of output. All versions feature a variety of prssure connections to allow use in a wide range of OEM equipment.

SPT4V0015PA5W06 Heavy Duty Pressure Transducers - Honeywell


Technical Specifications

Temperature Compensation Yes
Proof Pressure 45 psi
Measurement Type Absolute
Pressure Range 0 psi to 15 psi
Supply Voltage 12.5 Vdc to 24 Vdc
Burst Pressure 75 psi
Electrical Connection Pigtail cable; 1,8 m [6 ft]
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Compensated Temperature Range -10 °C to 85 °C [14 °F to 185 °F]
Storage Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure sensors
Availability Global
Series Name SPT

Technical Specifications

Temperature Compensation Yes
Proof Pressure 45 psi
Measurement Type Absolute
Pressure Range 0 psi to 15 psi
Supply Voltage 12.5 Vdc to 24 Vdc
Burst Pressure 75 psi
Electrical Connection Pigtail cable; 1,8 m [6 ft]
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Compensated Temperature Range -10 °C to 85 °C [14 °F to 185 °F]
Storage Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure sensors
Availability Global
Series Name SPT

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SPT Series Low Cost, Stainless Steel Media Isolated Pressure Sensors Datasheet English 696KB
Hospital Applications Brochure English 5MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Heavy Duty Pressure Transducers Line Guide Product Line Guide English 115KB
Sensors in Hemodialysis Machines Application Note English 294KB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Transportation Range Guide: Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Sensors in Anesthesia Machines Application Note English 3MB
Sensors in Ventilators Application Note English 2MB
Sensors and Switches in Front Loaders Application Note English 3MB

Product Features

  • NEMA 4 design, small size
  • Rugged, stainless steel package
  • Reliable semiconductor technology
  • Calibrated and temperature compensated
  • Absolute, gage, sealed gage, and vacuum pressures
  • 0 psi to 3 psi, 0 psi to 5000 psi

Applications

  • Industrial automation and flow control
  • Pressure instrumentation
  • Hydraulic systems
  • Process control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.