What are you looking for?

This is Search input need to add more information.


Overview

SPT Series Heavy Duty Pressure Transducer, 4V version, compensated, 0 psi to 15 psi, absolute, 1/4-18 NPT, cable, 2 feet.
Honeywell's SPT Series stainless steel pressure sensors are designed for pressure applications that involve measurement of hostile media in harsh environments and will accommodate any media that will not adversely attack 304 or 316 stainless steel wetted parts.

The SPT Series is calibrated and compensated for three styles of output. All versions feature a variety of prssure connections to allow use in a wide range of OEM equipment.

SPT4V0015PA5W02 Heavy Duty Pressure Transducers - Honeywell


Technical Specifications

Series Name SPT
Pressure Range 0 psi to 15 psi
Temperature Compensation Yes
Measurement Type Absolute
Supply Voltage 12.5 Vdc to 24 Vdc
Proof Pressure 45 psi
Burst Pressure 75 psi
Electrical Connection Pigtail cable; 61 cm [2 ft]
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range -10°C to 85°C [14°F to 185°F]
Storage Temperature -40°C to 85°C [-40°F to 185°F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
Availability Global

Technical Specifications

Series Name SPT
Pressure Range 0 psi to 15 psi
Temperature Compensation Yes
Measurement Type Absolute
Supply Voltage 12.5 Vdc to 24 Vdc
Proof Pressure 45 psi
Burst Pressure 75 psi
Electrical Connection Pigtail cable; 61 cm [2 ft]
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range -10°C to 85°C [14°F to 185°F]
Storage Temperature -40°C to 85°C [-40°F to 185°F]
Vibration 10 G at 20 Hz to 2000 Hz
Shock 100 G for 11 ms
Life 1 million cycles min.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SPT Series Low Cost, Stainless Steel Media Isolated Pressure Sensors Datasheet English 696KB
Embedded Products in Hospital Applications Brochure English 5MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches in Oil Rig Applications Application Note English 7MB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensors in Anesthesia Machines Application Note English 3MB
Solutions for Ventilators Application Note English 3MB

Product Features

  • NEMA 4 design, small size
  • Rugged, stainless steel package
  • Reliable semiconductor technology
  • Calibrated and temperature compensated
  • Absolute, gage, sealed gage, and vacuum pressures
  • 0 psi to 3 psi, 0 psi to 5000 psi

Applications

  • Industrial automation and flow control
  • Pressure instrumentation
  • Hydraulic systems
  • Process control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.