What are you looking for?

This is Search input need to add more information.


Overview

SMART Position Sensor, SPS Series, rotary configuration, 360° sensing range, 4 mA to 20 mA analog output (magnet collar not included).

Honeywell SMART Position Sensors are some of the most durable, adaptable, and lightweight absolute position sensors available in the industry, enabling highly accurate motion control and improving operation efficiency and safety.

Why is the SMART Position Sensor smart? SMART means that this is a sensor that can essentially think for itself. With the SMART position technology, Honeywell has utilized MR (magnetoresistive) technology through the ASIC (Application-Specific Integrated Circuit) at a level never before accomplished. The rotary configuration joins the Honeywell SMART Position Sensor family of proven linear and arc configurations.

The SMART Position Sensor, Rotary Configuration, is a non-contacting sensing solution for absolute position sensing with enhanced accuracy. It senses the position of a magnet relative to the sensor in a range of 0º to 360º.

Honeywell uses a patented combination of an ASIC and an array of MR sensors to accurately and reliably determine the position of a magnet collar attached to a rotating object so that the object's position can be determined or controlled. The output and the MR sensor sequence determine the nearest pair of MR sensors to the center of the magnet location. The output of these two MR sensors is then used to determine the position of the magnet between them.

The SMART Position Sensor, Rotary Configuration, fits on a 25,4 mm [1 in] shaft. A mounting tool fixture (purchased separately) provides repeatable installation.

SPS-R360D-NBMS0101 SMART Position Sensors, SPS Series - Honeywell


Technical Specifications

Configuration Rotary
Sensor Dimensions 113,5 mm L x 106,5 mm W x 22,0 mm H [4.46 in x 4.19 in x 0.78 in]
Sensing Range 0° to 360°
Resolution 0.01°
Supply Voltage 12 Vdc to 30 Vdc
Supply Current 90 mA max.
Output 4 mA to 20 mA
Air Gap 3,0 ±2,0 mm [0.118 ±0.079 in]
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature -40 °C to 150 °C [-40 °F to 302 °F]
Termination 5-pin, M12 connector
Housing Material aluminum with powder coating
Sensitivity 44.43 µA/° typ. at 25 °C
Linearity 0.030% full scale max. at 25 °C
Reverse Polarity -12 Vdc to -30 Vdc
Sealing IP67, IP69K
Vibration 20 G from 10 Hz to 2000 Hz
Shock 50 G half sine wave with 11 ms duration
Agency Approvals and Standards CE
UNSPSC Code 41111937
UNSPSC Commodity 41111937 Rotary position sensors
Availability Global
Series Name SPS

Technical Specifications

Configuration Rotary
Sensor Dimensions 113,5 mm L x 106,5 mm W x 22,0 mm H [4.46 in x 4.19 in x 0.78 in]
Sensing Range 0° to 360°
Resolution 0.01°
Supply Voltage 12 Vdc to 30 Vdc
Supply Current 90 mA max.
Output 4 mA to 20 mA
Air Gap 3,0 ±2,0 mm [0.118 ±0.079 in]
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature -40 °C to 150 °C [-40 °F to 302 °F]
Termination 5-pin, M12 connector
Housing Material aluminum with powder coating
Sensitivity 44.43 µA/° typ. at 25 °C
Linearity 0.030% full scale max. at 25 °C
Reverse Polarity -12 Vdc to -30 Vdc
Sealing IP67, IP69K
Vibration 20 G from 10 Hz to 2000 Hz
Shock 50 G half sine wave with 11 ms duration
Agency Approvals and Standards CE
UNSPSC Code 41111937
UNSPSC Commodity 41111937 Rotary position sensors
Availability Global
Series Name SPS

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SMART Position Sensor Rotary SPS-R360D-NBMS0101 CAD Model CAD Model -- 2MB
SPS-360D-NBMS0101 highres photo.jpg Photo -- 2MB
50069156: SMART Position Sensor, 360° Rotary Configuration Installation Instructions English 484KB
Transportation Range Guide Product Range Guide English 4MB
Position Sensors Range Guide Product Range Guide English 3MB
Sensors and Switches in Front Loaders Application Note English 3MB
SMART Position Sensors Product Nomenclature Tree English 347KB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Animated PowerPoint Demo Technical Information English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Non-contact design: Eliminates mechanical failure mechanisms, reducing wear, which improves reliability and durability, and minimizes downtime
  • Combined patented MR sensor and ASIC technology provides absolute position sensing:
    • Helps OEMs reduce warranty costs because they don't have to replace worn or broken component parts
    • Helps end-users reduce downtime due to fewer calibration requirements
  • No internal moving parts: Automotive-grade potting makes the sensor more resistant to vibration, shock, and extreme temperatures, improving reliability
  • Repeatable output: Occurs within a 3,0 mm ±2,0 mm [0.118 in ±0.079 in] air gap between the sensor and magnet collar, expanding application opportunities
  • High accuracy: Measures values down to 0.01º; better sensor accuracy can provide better system accuracy in the application
  • IP67 and IP69K sealing: Allows for use in harsh environments such as dust, immersion up to 1 m [39.37 in] of water for 30 minutes, and high pressure water sprays
  • High shock and vibration resistance: Allows for use in a wide variety of tough applications
  • Minimal signal error: Exists up to 2,50 mm [0.10 in] of radial error, simplifying design-in
  • RoHS-compliant: Materials meet Directive 2002/95/EC

Applications

Transportation:

  • Steering angle
  • Articulation angle
  • Boom arm detection

Industrial:

  • Solar panels
  • Wind turbines

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.