What are you looking for?

This is Search input need to add more information.


Overview

SMART Position Sensor, SPS Series, 75 mm linear configuration, 0 mm to 75 mm [0 in to 2.95 in] sensing range, 6 Vdc to 24 Vdc supply voltage, 0 Vdc to 5 Vdc analog output, magnet included.

The SMART Position Sensor is one of the most durable, adaptable, and lightweight linear position sensors available in the industry, enabling highly accurate motion control and improving operation efficiency and safety. Its simple, non-contact design eliminates mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime.

The SMART Position Sensor is a non-contacting sensing solution for absolute position sensing with enhanced accuracy. It senses the position of a magnet relative to the sensor in one of two available sensing ranges:

  • 0 mm to 35 mm [0 in to 1.38 in]
  • 0 mm to 75 mm [0 in to 2.95 in]
  • 0 mm to 225 mm [0 in to 8.86 in]

These sensors uses a patented combination of an ASIC (Application-Specific Integrated Circuit) and an array of MR (magnetoresistive) sensors to accurately and reliably determine the position of a magnet attached to a moving object so that the object's position can be determined or controlled.

The MR array measures the output of the MR sensors mounted along the magnet's direction of travel. The output and the MR sensor sequence determine the nearest pair of MR sensors to the center of the magnet location. The output of these two MR sensors is then used to determine the position of the magnet between them.

With this sensor, Honeywell has utilized MR technology through the ASIC at a level never before accomplished.

The SMART Position Sensor is available in both analog output (35 mm, 75 mm and 225 mm configurations) and digital output (225 mm configuration only) for use in control systems requiring a RS232-type interface with a 57.6 kbits/s baud rate.

Other configurations are in development.

SPS-L075-HALS SMART Position Sensors, SPS Series - Honeywell


Technical Specifications

Configuration Linear
Sensor Dimensions 145 mm L x 18,0 mm W x 28,2 mm H [5.7 in L x 0.71 in W x 1.1 in H]
Sensing Range 0 mm to 75 mm [0 in to 2.95 in]
Resolution 0,05 mm [0.002 in]
Supply Voltage 6 Vdc to 24 Vdc regulated
Supply Current 32 mA max.
Output 0 Vdc to 5 Vdc analog
Air Gap 3,0 ±2,5 mm [0.118 ±0.098 in]
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Storage Temperature -40 °C to 150 °C [-40 °F to 302 °F]
Termination cable with flying leads
Housing Material thermoplastic
Sensitivity 50 mV/mm typ.
Linearity ±0.4% full scale output
Reverse Polarity 26.4 V at 125 °C [257 °F]
Sealing IP67, IP69K
Vibration 20 G from 10 Hz to 2000 Hz
Shock 50 G half sine wave with 11 ms duration
Magnet Strength 10,000 Gauss
Agency Approvals and Standards CE
UNSPSC Code 41111937
UNSPSC Commodity 41111937 Rotary position sensors
Availability Global
Series Name SPS

Technical Specifications

Configuration Linear
Sensor Dimensions 145 mm L x 18,0 mm W x 28,2 mm H [5.7 in L x 0.71 in W x 1.1 in H]
Sensing Range 0 mm to 75 mm [0 in to 2.95 in]
Resolution 0,05 mm [0.002 in]
Supply Voltage 6 Vdc to 24 Vdc regulated
Supply Current 32 mA max.
Output 0 Vdc to 5 Vdc analog
Air Gap 3,0 ±2,5 mm [0.118 ±0.098 in]
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Storage Temperature -40 °C to 150 °C [-40 °F to 302 °F]
Termination cable with flying leads
Housing Material thermoplastic
Sensitivity 50 mV/mm typ.
Linearity ±0.4% full scale output
Reverse Polarity 26.4 V at 125 °C [257 °F]
Sealing IP67, IP69K
Vibration 20 G from 10 Hz to 2000 Hz
Shock 50 G half sine wave with 11 ms duration
Magnet Strength 10,000 Gauss
Agency Approvals and Standards CE
UNSPSC Code 41111937
UNSPSC Commodity 41111937 Rotary position sensors
Availability Global
Series Name SPS

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SPS-L075-HALS highres photo.jpg Photo -- 131KB
SMART Position Sensor, 35 mm, 75 mm, 225 mm Linear Configurations Datasheet English 3MB
50047793: SMART Position Sensor, Linear Configurations, Issue 4 Installation Instructions English 589KB
Transportation Range Guide Product Range Guide English 4MB
Position Sensors Range Guide Product Range Guide English 2MB
SMART Position Sensors Product Nomenclature Tree English 347KB
SMART Position Sensors, Linear Configurations Application Note English 503KB
Sensors and Switches in Front Loaders Application Note English 3MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Animated PowerPoint Demo Technical Information English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Reliable, durable: Non-contact design reduces wear and tear, improving reliability and durability, and minimizing downtime
  • Easy to install: Installation takes four simple steps (1: position device; 2: drill holes; 3: mount sensor; 4: locate magnet/make electrical connection) vs. up to 14 steps some competitive products require, simplifying installation and reducing set-up costs
  • Rugged: As there are no moving parts within the sensor, Honeywell utilizes unique packaging materials that make the sensor more resistant to vibration, shock, and extreme temperatures
  • Flexible: Air gap of up to 8,5 ±1,0 mm [0.334 ±0.039 in] between sensor and magnet, and variety of output options (analog standard and other RS232-type baud rates) expands application opportunities
  • Cost effective: Adaptable, non-contacting design allows customers to eliminate unnecessary connections for installation, thereby reducing installation steps, installation time, and components
  • Accurate: 35 mm configuration accurately measures values down to 0,04 mm [0.0016 in], 75 mm configuration accurately measures values down to 0,05 mm [0.002 in], while 225 mm configuration accurately measures value down to 0,14 mm [0.0055 in] (analog) and 0,0035 mm [0.000137 in] (digital)
  • Adaptable: Electronics on board allow for flexible packaging and component compatibility with existing systems
  • Lightweight: More than 50% lighter in weight than LVDT (Linear Variable Differential Transformer) technology
  • Simplifies design-in: Easy-to-configure sensor array fits virtually any linear movement path
  • Self-diagnostics feature: Can reduce equipment downtime by providing predictive maintenance input
  • Combined patented MR sensor and ASIC technology: Provides enhanced differentiation and performance
  • IP67 and IP69K sealing: Allows use in many harsh applications
  • Qualified for automotive grade EMI/EMC specification: Provides protection against environmental frequencies (35 mm configuration only)
  • RoHS-compliant materials meet Directive 2002/95/EC

Applications

(Applies to all configurations except where noted.)

Industrial:

  • Valve position: May be used to monitor valve position so the desired amount of liquid is delivered based on the position of the valve that is opening/closing, and how long open/closed (e.g., bottling machines, food/chemical processing, water handling equipment).
  • Material handling: May be used on a lifting device that moves cartons from one conveyor belt to another.
  • Plastic molding: May be used for injection positioning.
  • Cutting and slitting: May be used in paper mills to accurately control the location of the slitter before it cuts.
  • Wafer handling: May be used to monitor if parts are properly placed.
  • CNC machines: May be used to monitor tool depth and direction of travel.

Transportation:

  • Engine transmissions: May be used for gear shift position for trucks (35 mm configuration only).
  • Passenger bus level position: May be used for passenger bus leveling to simplify access for passengers and luggage.
  • Truck-mounted crane outrigger position: May be used to determine that the outriggers are fully deployed before the lifting of objects can begin.
  • Heavy equipment attachment identification: May be used to sense which attachments are being deployed onto heavy equipment by the strategic placement of the magnet to the sensor. The corresponding output indicates to the operator and control system which attachment is connected.
  • Hydraulic cylinders: May be used on non-ferrous hydraulic cylinders for non-contact stroke position (225 mm configuration only).
  • Marine motors: May be used for trim position on inboard/outboard motors for enhanced durability and performance.

Aerospace:

  • Aircraft actuators: May be used to control actuator position on multiple applications in the aircraft, helping to regulate airflow to engines and environmental systems.

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.