What are you looking for?

This is Search input need to add more information.


Overview

SMART Position Sensor, SPS Series, 100° arc configuration, 0° to 100° outside sensing range, 5 Vdc supply voltage, 0.5 Vdc to 4.5 Vdc analog output, Ampseal 16 connector (p/n 776536), magnet actuator included.

The Honeywell SMART Arc Position Sensor is one of the most durable, adaptable, lightweight, and non-contact position sensors available, enabling absolute position sensing with enhanced accuracy. This simple, robust, arc position sensor offers an IP69K sealed package, eliminating mechanical failure mechanisms, reducing wear and tear, improving reliability and durability, and minimizing downtime.

The SMART Arc Position Sensor is a non-contact sensing solution, providing highly accurate motion control and improving operation efficiency and safety. This Honeywell position sensor utilizes magnetoresistive technology to detect the position of a magnet relative to the sensor in one of two available sensing ranges:

  • 0° to 100°
  • 0° to 180°

Why is the SMART Position Sensor smart? SMART means that this is a sensor that can essentially think for itself. SMART Position Sensors provide a self-diagnostics feature and data gathering for enhanced reliability and closed-loop feedback control.

These devices use a patented combination of an ASIC (Application-Specific Integrated Circuit) and an array of MR (magnetoresistive) sensors to accurately and reliably determine the position of a magnet attached to a moving object so that the object's position can be determined or controlled.

The MR array measures the output of the MR sensors mounted along the magnet's direction of travel. The output and the MR sensor sequence determine the nearest pair of MR sensors to the center of the magnet location. The output of these two MR sensors is then used to determine the position of the magnet between them.

With this sensor, Honeywell has utilized MR technology through the ASIC at a level never before accomplished.

Other configurations are in development.

SPS-A100X-LAAS0401 SMART Position Sensors, SPS Series - Honeywell


Technical Specifications

Configuration Arc
Sensor Dimensions 183 mm L x 86 mm W x 31 mm H [7.20 in L x 3.39 in W x 1.22 in H]
Sensing Range 0° to 100°
Resolution 0.06°
Supply Voltage 5 Vdc
Supply Current 30 mA max.
Output 0.5 Vdc to 4.5 Vdc analog
Air Gap 9,2 ±2,5 mm [0.36 ±0.09 in]
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Termination Ampseal 16 connector (p/n 776536)
Housing Material thermoplastic
Sensitivity 40 mV/° ±4% FS
Linearity ±0.4% full scale output
Sealing IP67, IP69K
Vibration 20 G from 10 Hz to 2000 Hz
Shock 50 G half sine wave with 11 ms duration
Magnet Strength 10,000 Gauss
Agency Approvals and Standards CE
UNSPSC Code 41111937
UNSPSC Commodity 41111937 Rotary position sensors
Availability Global
Series Name SPS

Technical Specifications

Configuration Arc
Sensor Dimensions 183 mm L x 86 mm W x 31 mm H [7.20 in L x 3.39 in W x 1.22 in H]
Sensing Range 0° to 100°
Resolution 0.06°
Supply Voltage 5 Vdc
Supply Current 30 mA max.
Output 0.5 Vdc to 4.5 Vdc analog
Air Gap 9,2 ±2,5 mm [0.36 ±0.09 in]
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Termination Ampseal 16 connector (p/n 776536)
Housing Material thermoplastic
Sensitivity 40 mV/° ±4% FS
Linearity ±0.4% full scale output
Sealing IP67, IP69K
Vibration 20 G from 10 Hz to 2000 Hz
Shock 50 G half sine wave with 11 ms duration
Magnet Strength 10,000 Gauss
Agency Approvals and Standards CE
UNSPSC Code 41111937
UNSPSC Commodity 41111937 Rotary position sensors
Availability Global
Series Name SPS

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SPS-A100X-LAAS0401 highres photo.jpg Photo -- 1MB
SMART Position Sensor, 100° and 180° Arc Configurations Datasheet English 758KB
50061061: SMART Position Sensor, 100° and 180° Arc Configurations (English, German, Chinese) Installation Instructions English 1MB
Transportation Range Guide Product Range Guide English 4MB
Position Sensors Range Guide Product Range Guide English 3MB
SMART Position Sensors Product Nomenclature Tree English 347KB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Animated PowerPoint Demo Technical Information English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Reliable, durable: Non-contact design reduces wear and tear, improving reliability and durability, minimizing downtime
  • Easy to install: Installation takes four steps (1: position device; 2: drill holes; 3: mount sensor; 4: locate magnet/connect sensor) vs. up to 14 steps some competitive products require, simplifying installation and reducing set-up costs
  • Rugged: Honeywell utilizes unique package materials with no moving parts within the sensor, making it resistant to vibration, shock, and extreme temperatures
  • Flexible: Air gap tolerance of 7,8 ±2,5 mm [0.307 ±0.098 in] or 9,2 ±2,5 mm [0.36 ±0.09 in] (100°) and 8,5 ±2,5 mm [0.338 ±0.098 in] (180°) between sensor and magnet expands application use
  • Cost effective: Adaptable, non-contacting design allows customers to eliminate unnecessary connections for installation, reducing installation steps/time and components
  • Accurate: 100° configuration accurately measures values down to 0.06° while the 180° configuration accurately measures values down to 0.11°
  • Adaptable: Electronics on board allow for flexible packaging and component compatibility with existing systems
  • Lightweight: Lighter in weight than optical encoders
  • Self-diagnostics feature can reduce equipment downtime by providing predictive maintenance input
  • Combined patented MR sensor and ASIC technology provide enhanced differentiation and performance
  • IP67, IP69K sealing allow use in many harsh applications
  • RoHS-compliant materials meet Directive 2002/95/EC

Applications

Transportation:

  • Aerial work lift platform, front end loader and digger/excavator boom position
  • Scissor lift position
  • Refuse truck lift and automatic reach arm position
  • Mobile crane steering
  • Timber harvester/processor equipment cutter arm angle
  • On-board loader weighing system position

Industrial:

  • Telescoping conveyor elevation
  • Power generation contact angle
  • Rail-road crossing arms position

Military:

  • Remote weapon systems elevation
  • Chassis suspension systems position height
  • Military vehicle door position

Aerospace:

  • Ground-based solar panels elevation and azimuth
  • Ground-based satellite dish elevation and azimuth

Medical:

  • Robotically-assisted surgery equipment position
  • Patient bed elevation

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.