What are you looking for?

This is Search input need to add more information.


Overview

SNG-Q Series, quadrature speed and direction sensor, plastic housing, 35 mm housing length, 500 mm cable, right angle exit.

The SNG-Q Series Quadrature Speed and Direction Sensors are designed to provide both speed and direction information. Speed information is provided from digital square wave outputs; direction is provided using a quadrature output with signals 90° phase shifted from each other. With the quadrature output, target direction is determined by output lead/lag phase shifting.

SNG-QPLA-000 Hall-effect Digital Speed and Direction Sensors - Honeywell


Technical Specifications

Sensing Type Quadrature Speed and Direction
Housing Diameter 14,95 mm
Housing Length 35 mm
Supply Voltage 4.5 Vdc to 26 Vdc
Operating Frequency 3 Hz to 20 kHz
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Connection(s) 500 mm cable, right angle exit
Availability Global
Series Name SNG-Q

Technical Specifications

Sensing Type Quadrature Speed and Direction
Housing Diameter 14,95 mm
Housing Length 35 mm
Supply Voltage 4.5 Vdc to 26 Vdc
Operating Frequency 3 Hz to 20 kHz
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Connection(s) 500 mm cable, right angle exit
Availability Global
Series Name SNG-Q

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
SNG-Q Series Quadrature Speed and Direction Sensors Datasheet English 1MB
SNG-Q Series Quadrature Speed and Direction Sensors Installation Instructions English 824KB
SNG-QPLA-000 highres photo Photo -- 2MB
SNG-QPLA-000 lowres photo Photo -- 38KB
SNG-QPLA-000 CAD Model.stp CAD Model -- 5MB
Speed Sensors Range Guide Product Range Guide English 767KB
SNG-Q Series Quadrature Speed and Direction Sensors Application Note English 179KB
Using SNG-Q Series Quadrature Speed and Direction Sensors in AC Induction Motors Application Note English 328KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches in Front Loaders Application Note English 3MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Wide operating temperature range: -40ºC to 150ºC [-40°F to 302°F]
  • Environmental sealing: Moisture ingress protection rated to IP69K
  • Robust electrical noise immunity: Electrical noise radiated immunity (EMC) rated to 100 V/m
  • High frequency switching capability: 3 Hz to 20 kHz
  • Direction information: From phase-shifted dual output signals
  • O-ring seal: Enables environmental sealing to mounting surface
  • Supply voltage range: 4.5 V to 26 V
  • CE certified

Applications

Industrial:

  • AC induction motors in material handling, agriculture, and construction machines: May be used to help control power delivered by the ac induction motor
  • Escalators and elevators: May be used to help control speed and position
  • Hydraulic pump motors in material handling, agriculture, and construction machines: May be used to help control power delivered by the hydraulic pump motor

Transportation:

  • Hybrid electric transmissions in heavy duty trucks, buses, agriculture and construction machines: May be used to help control power regulation of the hybrid system
  • Wheel speed detection in material handling, agriculture, and construction machines: May be used to detect the speed and direction of the wheels, which translates to the speed and direction of the machine
  • Hybrid engines in heavy duty trucks, buses, agriculture and construction machines: May be used to help control power regulation of the hybrid system

Not recommended for Aerospace or Defense applications.

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.