/content/sps/us/en/search-results.html

Hall-effect Digital Speed and Direction Sensors

SNDH-T Series

Hall-effect speed and direction sensor with quadrature output. 4.5 Vdc to 18 Vdc supply voltage. 1 Hz to 15 kHz operating frequency.

Overview

The SNDH-T Series is a dual differential Hall-effect sensor that provides speed and direction information using a quadrature output with signals 90° phase shifted from each other. Target direction is determined by output lead/lag phase shifting.

This product is designed for applications where extremely high resolution is required at wide frequency ranges, 1 Hz to 15 kHz, and large air gaps. BiCMOS (bipolar complementary metal-oxide-semiconductor) Hall-effect technology, using advanced digital signal processing for dynamic offset cancellation, provides enhanced air gap performance and phase shift accuracy over most conditions.

Unique patented (pending) IC (integrated circuit) packaging provides output phase shift tolerancing with enhanced accuracy. The robust package is automotive under-the-hood grade for most environmental conditions as well as EMI (electromagnetic interference) hardened. Multiple connection options, including wire harness and integral connector versions using AMP super seal or AMP Jr. Timer connectors, are available. Package design includes an O-ring seal for pressure applications and a fixed mounting flange.

Data Sheet
Name
Description
File Size
Date
Size
SNDH-T Series Quadrature General Industrial Speed and Direction Sensors
application/pdf 703.95 KB
11/17/2022
703.95 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
CAD Model
Name
Description
File Size
Date
Size
SNDH-T4L-G01 CAD Model.zip
application/zip 91.24 KB
7/16/2021
91.24 KB
SNDH-T4C-G01 CAD Model.zip
application/zip 45.41 KB
7/16/2021
45.41 KB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
SNDH-T4P-G02 lowres photo
image/jpeg 26.07 KB
7/16/2021
26.07 KB
SNDH-T4P-G02 highres photo
image/jpeg 209.13 KB
7/16/2021
209.13 KB
SNDH-T4P-G01 highres photo
image/jpeg 220.42 KB
7/16/2021
220.42 KB
SNDH-T4P-G01 lowres photo
image/jpeg 25.95 KB
7/16/2021
25.95 KB
SNDH-T4L-G01 highres photo
image/jpeg 119.68 KB
7/16/2021
119.68 KB
SNDH-T4C-G01 lowres photo
image/jpeg 14.58 KB
7/16/2021
14.58 KB
SNDH-T4L-G01 lowres photo
image/jpeg 15.54 KB
7/16/2021
15.54 KB
SNDH-T4C-G01 highres photo
image/jpeg 130.12 KB
7/16/2021
130.12 KB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
SNDH-T4P-G02 lowres photo
image/jpeg 26.07 KB
7/16/2021
26.07 KB
Sensors and Switches in Mobile Cranes
application/pdf 1.97 MB
12/20/2022
1.97 MB
SNDH-T4P-G02 highres photo
image/jpeg 209.13 KB
7/16/2021
209.13 KB
SNDH-T Series Quadrature General Industrial Speed and Direction Sensors
application/pdf 703.95 KB
11/17/2022
703.95 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Speed Sensors Range Guide
application/pdf 777.88 KB
7/16/2021
777.88 KB
SNDH-T4P-G01 highres photo
image/jpeg 220.42 KB
7/16/2021
220.42 KB
SNDH-T4P-G01 lowres photo
image/jpeg 25.95 KB
7/16/2021
25.95 KB
SNDH-T4L-G01 highres photo
image/jpeg 119.68 KB
7/16/2021
119.68 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Speed Sensor Comparison
application/pdf 481.16 KB
11/17/2022
481.16 KB
Sensors and Switches in Front Loaders
application/pdf 2.54 MB
12/20/2022
2.54 MB
SNDH-T4C-G01 lowres photo
image/jpeg 14.58 KB
7/16/2021
14.58 KB
SNDH-T4L-G01 lowres photo
image/jpeg 15.54 KB
7/16/2021
15.54 KB
SNDH-T4C-G01 highres photo
image/jpeg 130.12 KB
7/16/2021
130.12 KB
SNDH-T4L-G01 CAD Model.zip
application/zip 91.24 KB
7/16/2021
91.24 KB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
SNDH-T4C-G01 CAD Model.zip
application/zip 45.41 KB
7/16/2021
45.41 KB
Name
Description
File Size
Date
Size
SNDH-T Series Quadrature General Industrial Speed and Direction Sensors
703.95 KB
11/17/2022
Speed Sensors Range Guide
777.88 KB
7/16/2021
Speed Sensor Comparison
481.16 KB
11/17/2022
Transportation Range Guide
16.68 MB
9/26/2022
SNDH-T4L-G01 CAD Model.zip
91.24 KB
7/16/2021
SNDH-T4C-G01 CAD Model.zip
45.41 KB
7/16/2021
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Defence Ground Vehicles -
872.87 KB
6/14/2023
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Sensors and Switches in Mobile Cranes
1.97 MB
12/20/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Construction Vehicles -
984.29 KB
12/20/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches in Front Loaders
2.54 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
SNDH-T4P-G02 lowres photo
26.07 KB
7/16/2021
SNDH-T4P-G02 highres photo
209.13 KB
7/16/2021
SNDH-T4P-G01 highres photo
220.42 KB
7/16/2021
SNDH-T4P-G01 lowres photo
25.95 KB
7/16/2021
SNDH-T4L-G01 highres photo
119.68 KB
7/16/2021
SNDH-T4C-G01 lowres photo
14.58 KB
7/16/2021
SNDH-T4L-G01 lowres photo
15.54 KB
7/16/2021
SNDH-T4C-G01 highres photo
130.12 KB
7/16/2021
Product Number
Image
SKU
Description
alt
SNDH-T4C-G01
SNDH-T Series, Hall-effect quadrature speed and direction sensor, integral Amp 4-Pin rectangular connector, straight exit
alt
SNDH-T4L-G01
DUAL HALL SENSOR
alt
SNDH-T4P-G01
DUAL HALL SENSOR
alt
SNDH-T4P-G02
SNDH-T Series, Hall-effect quadrature speed and direction sensor, 555 mm cable with AMP 4-Pin rectangular connector, straight exit
Image
SKU
Description
alt
SNDH-T4C-G01
SNDH-T Series, Hall-effect quadrature speed and direction sensor, integral Amp 4-Pin rectangular connector, straight exit
alt
SNDH-T4L-G01
DUAL HALL SENSOR
alt
SNDH-T4P-G01
DUAL HALL SENSOR
alt
SNDH-T4P-G02
SNDH-T Series, Hall-effect quadrature speed and direction sensor, 555 mm cable with AMP 4-Pin rectangular connector, straight exit