What are you looking for?

This is Search input need to add more information.


Overview

SNDH-H Series, Hall-effect speed sensor, zero speed, plastic housing, 20,3 mm housing length, Deutsch DT06-3S connector.

The SNDH-H Series Hall-Effect Speed Sensors use a magnetically biased Hall-effect integrated circuit to accurately sense movement of ferrous metal targets. The specially designed integrated circuit (IC) and a permanent magnet are sealed in rugged, probe-type packages.

The flux density of the permanent magnet alters when approached by ferrous metal. This is detected by the Hall ICs. If the sensor is positioned at the circumference of a revolving gear wheel, for example, it detects the teeth and tooth spaces, supplying a digital pulse output with frequency proportional to gear wheel speed.

Optimum performance is dependent upon variables which must be considered in combination: target material, geometry and speed, sensor/target gap, and environmental temperature.

SNDH-H3P-G01 Hall-effect Digital Speed Sensors - Honeywell


Technical Specifications

Sensing Type Single Hall-effect Zero Speed
Housing Diameter 15,37 mm
Housing Length 20,3 mm
Supply Voltage 6.5 Vdc to 24 Vdc
Operating Frequency 0 Hz to 12 kHz
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Connection(s) Deutsch DT06-3S connector with 345 mm cable, straight exit
Availability Global
UNSPSC Code 41111921
UNSPSC Commodity 41111921 Speed Sensors
Series Name SNDH-H

Technical Specifications

Sensing Type Single Hall-effect Zero Speed
Housing Diameter 15,37 mm
Housing Length 20,3 mm
Supply Voltage 6.5 Vdc to 24 Vdc
Operating Frequency 0 Hz to 12 kHz
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Connection(s) Deutsch DT06-3S connector with 345 mm cable, straight exit
Availability Global
UNSPSC Code 41111921
UNSPSC Commodity 41111921 Speed Sensors
Series Name SNDH-H

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SNDH-H Series Hall-Effect Speed Sensors Datasheet English 629KB
SNDH-H Series Hall-Effect Speed Sensors Installation Instructions English 485KB
SNDH-H3P-G01 highres photo Photo -- 3MB
SNDH-H3P-G01 lowres photo Photo -- 225KB
SNDH-H3P-G01 CAD Model.stp CAD Model -- 1MB
Sensors and Switches in Front Loaders Application Note English 3MB
Speed Sensors Range Guide Product Range Guide English 767KB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Solid state, non-contacting Hall-effect magnetic sensing allows the device the ability to sense through dust, dirt and debris, enhancing reliability and product life
  • Air gap up to 2,5 mm [0.098 in] allows sensor to be up to 2,5 mm away from target
  • High frequency switching capability (to 15 kHz) allows the device to handle high RPMs (SNDH-H3L-G01, SNDH-H3C-G03, SNDH-H3C-G05, SNDH-H3C-G06)
  • O-ring seal allows device to be sealed into housings
  • Two housing materials allow flexibility within the application: stainless steel (corrosion and rust resistant): SNDH-H3L-G01; plastic: SNDH-H3C-G03, SNDH-H3C-G04, SNDH-H3C-G05 and SNDH-H3C-G06, SNDH-H3P-G01
  • Various probe lengths (20,3 mm [0.80], 24 mm [0.94 in] 27,5 mm [1.08], 40 mm [1.57 in], 46 mm [1.81 in], 67 mm [2.64 in] simplify use within the application
  • High operating temperature [-40 °C to 150 °C (-40 °F to 302 °F)] (SNDH-H3C-G03, SNDH-H3C-G05, SNDH-H3C-G06) allows the device to be used in high temperature applications (e.g., engines)
  • Digital current sinking output (open collector) simplifies electrical interfacing to control systems
  • Multiple connector options (Bosch 928000453, Delphi-Packard Metripak 150.2 Type 101, Deutsch DT06-3S) simplify installation
  • Omnidirectional capability eliminates the need to align the sensor to the target, allowing the user to simply bolt the device (SNDH-H3C-G0, SNDH-H3L-G01)
  • Zero speed versions indicate that the rotation has stopped, allowing the device to work at extremely low RPMs (SNDH-H3L-G01, SNDH-H3C-G04, SNDH-H3P-G01)
  • Stable performance over temperature range and airgap range

Applications

Transportation:

  • Engine camshaft and crankshaft speed
  • Transmission speed
  • Vehicle speed
  • Wheel speed
  • Pump speed
  • Motor speed

Industrial:

  • Flow meters and flow turbines
  • Pump speed
  • Motor speed

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.