What are you looking for?

This is Search input need to add more information.


SMD2440-021

Overview

SMD2440 Series Phototransistor, Surface-mount Ceramic Package with Glass Lens.
The SMD2440 series surface mount infrared components are small ceramic packages (0.15 in x 0.10 in x 0.083 in/3.81 mm x 2.54 mm x 2.1 mm) with glass lenses. The lens minimizes cross talk and often eliminates the need for apertures in non-critical applications. The low profile components may be mounted on the printed circuit board, lens up or inverted, allowing flexibility in layouts for multiple channel and custom arrays. When mounted lens down over a hole in the PC board, the lens is hidden, lowering overall package height.

The SMD2440 series phototransistor's gain characteristics make it useful for applications requiring high responsivity.

These components are available in bulk, or on tape and reel for use with automatic placement equipment.

SMD2440-021 Phototransistors - Honeywell


Documents


Product Features

  • Small package size
  • Glass lensed optics for efficient optical coupling
  • Upright or inverted mounting capability
  • Low profile, small size for flexible layout of multiple channels and custom arrays
  • Compatible with automated solder processes:
      - IR reflow
      - vapor phase
      - solder wave
      - convection oven
  • Choice of photodiode or phototransistor detectors
  • IRED features high power dissipation capability
  • Tape and reel packaging option - pick and place machine compatible

Applications

  • Optical encoders for motion control
  • Computer peripherals
  • Vending and point-of-sale applications
  • Smoke detectors
  • Medical equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.