/content/sps/us/en/search-results.html

Omnipolar Position Sensor ICs

Standard Power Series

Omnipolar magnetoresistive. SOT-23, flat TO-92-style. 7 G typ., 11 G max. (SM351RT, SM451R): 14 G typ., 20 G max. (SM353RT, SM453R). 3 to 24 Vdc.

Overview

Honeywell Magnetoresistive Sensor ICs (integrated circuits), Standard Power Series, are ultra-sensitive devices designed for manufacturers who need a durable and reliable speed or position sensor for large air gaps or small magnetic fields in standard power (typically 3 Vdc to 24 Vdc) applications. Unlike reed switches and other magnetic sensors, Honeywell’s solid state design offers ultra-high sensitivity of 11 G max., making it the highest sensitivity sensor in its class for standard powered applications.

The Magnetoresistive Sensor ICs, Standard Power Series, respond to either a North or South pole applied in a direction parallel to the sensor. They do not require the magnet polarity to be identified, simplifying installation and potentially reducing system cost.

Data Sheet
Name
Description
File Size
Date
Size
Standard Power Series Magnetoresistive Sensor ICs Datasheet
application/pdf 614.01 KB
7/15/2021
614.01 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
Standard Power Series Magnetoresistive Sensor ICs
application/pdf 582.54 KB
7/15/2021
582.54 KB
CAD Model
Name
Description
File Size
Date
Size
Magnetic Sensor IC Flat TO-92-Style CAD Model
application/zip 13.27 KB
7/15/2021
13.27 KB
Magnetic Sensor IC SOT-23 CAD Model
application/zip 16.4 KB
7/15/2021
16.4 KB
Magnetic Sensors CAD Models - grouped
application/zip 130.4 KB
7/15/2021
130.4 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Magnetic Sensor IC Selection Chart --
application/pdf 372.87 KB
10/25/2022
372.87 KB
Magnetic Sensor IC Product Line Card
application/pdf 480.99 KB
8/11/2021
480.99 KB
Application Note
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Standard Power Series Magnetoresistive Sensor ICs
application/pdf 374.71 KB
7/15/2021
374.71 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
Magnetic Sensors Product Photos - grouped
application/zip 1.22 MB
7/15/2021
1.22 MB
Flat TO-92-style straight standard leads highres photo
image/jpeg 89.66 KB
7/15/2021
89.66 KB
SOT-23 lowres photo
image/jpeg 12.05 KB
7/15/2021
12.05 KB
Flat TO-92-style straight standard leads lowres photo
image/jpeg 16.8 KB
7/15/2021
16.8 KB
SOT-23 highres photo
image/jpeg 115.42 KB
7/15/2021
115.42 KB
Name
Description
File Size
Date
Size
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
11.8 MB
3/7/2023
11.8 MB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
372.87 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Standard Power Series Magnetoresistive Sensor ICs
582.54 KB
7/15/2021
582.54 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
480.99 KB
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
1.22 MB
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
89.66 KB
Standard Power Series Magnetoresistive Sensor ICs Datasheet
614.01 KB
7/15/2021
614.01 KB
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
13.27 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
SOT-23 lowres photo
12.05 KB
7/15/2021
12.05 KB
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
16.8 KB
SOT-23 highres photo
115.42 KB
7/15/2021
115.42 KB
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
16.4 KB
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
130.4 KB
Standard Power Series Magnetoresistive Sensor ICs
374.71 KB
7/15/2021
374.71 KB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Name
Description
File Size
Date
Size
Standard Power Series Magnetoresistive Sensor ICs Datasheet
614.01 KB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
Standard Power Series Magnetoresistive Sensor ICs
582.54 KB
7/15/2021
Magnetic Sensor IC Flat TO-92-Style CAD Model
13.27 KB
7/15/2021
Magnetic Sensor IC SOT-23 CAD Model
16.4 KB
7/15/2021
Magnetic Sensors CAD Models - grouped
130.4 KB
7/15/2021
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Magnetic Sensor IC Selection Chart --
372.87 KB
10/25/2022
Magnetic Sensor IC Product Line Card
480.99 KB
8/11/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Standard Power Series Magnetoresistive Sensor ICs
374.71 KB
7/15/2021
Construction Vehicles -
984.29 KB
12/20/2022
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Magnetic Sensors Product Photos - grouped
1.22 MB
7/15/2021
Flat TO-92-style straight standard leads highres photo
89.66 KB
7/15/2021
SOT-23 lowres photo
12.05 KB
7/15/2021
Flat TO-92-style straight standard leads lowres photo
16.8 KB
7/15/2021
SOT-23 highres photo
115.42 KB
7/15/2021
Product Number
Image
SKU
Description
alt
SM351RT
Standard Power Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, ultra-high sensitivity (7 G typ. operate, 11 G max. operate), SOT-23, 3000 units/tape and 178 mm [7 in] reel
alt
SM353RT
Standard Power Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, very high sensitivity (14 G typ. operate, 20 G max. operate) SOT-23, 3000 units/tape and 178 mm [7 in] reel
alt
SM451R
Standard Power Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, ultra-high sensitivity (7 G typ. operate, 11 G max. operate), flat TO-92-style, 1000 units/bulk
alt
SM453R
Standard Power Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, very high sensitivity (14 G typ. operate, 20 G max. operate), flat TO-92-style, 1000 units/bulk
Image
SKU
Description
alt
SM351RT
Standard Power Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, ultra-high sensitivity (7 G typ. operate, 11 G max. operate), SOT-23, 3000 units/tape and 178 mm [7 in] reel
alt
SM353RT
Standard Power Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, very high sensitivity (14 G typ. operate, 20 G max. operate) SOT-23, 3000 units/tape and 178 mm [7 in] reel
alt
SM451R
Standard Power Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, ultra-high sensitivity (7 G typ. operate, 11 G max. operate), flat TO-92-style, 1000 units/bulk
alt
SM453R
Standard Power Series anisotropic magnetoresistive (AMR) sensor IC, omnipolar, very high sensitivity (14 G typ. operate, 20 G max. operate), flat TO-92-style, 1000 units/bulk