What are you looking for?

This is Search input need to add more information.


Overview

Micropower SL353 Series Hall-effect digital position sensor IC, omnipolar, low power (0.33 mA, 2.8 Vdc), high duty cycle, SOT-23, pocket tape and reel, 3000 units/reel.

The SL353 Series sensor ICs are small, versatile, digital Hall-effect devices operated by the magnetic field from a permanent magnet or an electromagnet. These sensitive devices are designed to meet a wide range of potential applications with low power requirements.

The SL353 Series responds to either a North or South pole, meaning that they do not require the magnet polarity to be identified, providing an easier installation and potentially reducing system cost.

These low-power sensing devices use BiCMOS (Bipolar Complementary Metal Oxide Semiconductor) technology and a timing circuit that turns the power on for only a short time – it is off for the rest of the period (duty cycle) - significantly reducing the average current consumption.

Both products can operate from a supply voltage as low as 2.2 V, promoting energy efficiency.

The push-pull output does not require a pull-up resistor and can operate with very low current levels, potentially helping to reduce cost and minimizing the total current consumption.

The SL353 Series is available in two duty cycle configurations to accommodate a variety of application needs:

  • SL353HT: High duty cycle (13% typ.) for applications requiring high switching speed and a lower current (0.33 mA typ.) than standard Hall-effect sensor ICs
  • SL353LT: Very low duty cycle (0.013% typ.), resulting in extended battery life in applications requiring extremely low current drain (1.8 µA typ.) and not requiring a high switching speed

The SL353 Series has a typical operating point of ±60 Gauss at 25 °C [77 °F].

These sensors are available in the subminiature SOT-23 surface mount package on tape and reel (3000 units per reel), for use in automated pick-and-place component installation.

SL353LT Value Propositions

For device manufacturers who need ultra low power sensing for battery-operated, mobile applications, Honeywell's SL353LT Omnipolar Hall-Effect Sensor IC provides an ultra low power (1.8 µA, 2.8 Vdc) sensor IC and helps minimize PCB (Printed Circuit Board) space, part count and cost for the entire application.

Unlike other low power Hall-effect sensors, the SL353LT offers ultra low power sensing with significantly lower noise emissions and the ability to minimize PCB space and cost for the entire application as demonstrated by a non-chopper stabilized design, subminiature SOT-23 packaging, omnipolar sensing, the shortest active mode time and lowest average current in its class.

SL353HT Low Power - Honeywell


Technical Specifications

Series Name Micropower SL353
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Omnipolar
Supply Voltage 2.2 Vdc min., 2.8 Vdc typ., 5.5 Vdc max.
Output Voltage Low: 0.11 V typ., 0.25 V max.; high: Vs-0.25 V min., Vs-0.11 V typ.
Supply Current 2.5 mA typ.
Duty Cycle High: 13 % typ.
Output Type Digital
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Storage Temperature -40°C to 150°C [-40°F to 302°F]
Package Type SOT-23, pocket tape and reel, 3000 units/reel
Availability Global

Technical Specifications

Series Name Micropower SL353
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Omnipolar
Supply Voltage 2.2 Vdc min., 2.8 Vdc typ., 5.5 Vdc max.
Output Voltage Low: 0.11 V typ., 0.25 V max.; high: Vs-0.25 V min., Vs-0.11 V typ.
Supply Current 2.5 mA typ.
Duty Cycle High: 13 % typ.
Output Type Digital
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Storage Temperature -40°C to 150°C [-40°F to 302°F]
Package Type SOT-23, pocket tape and reel, 3000 units/reel
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Datasheet Datasheet English 546KB
50061206: SL353 Series Micropower Omnipolar Digital Hall-Effect Sensor ICs Installation Instructions Installation Instructions English 381KB
SOT-23 highres photo Photo -- 471KB
SOT-23 lowres photo Photo -- 59KB
Magnetic Sensor IC SOT-23 CAD Model CAD Model -- 84KB
Position Sensors Range Guide Product Range Guide English 1MB
Magnetic Sensors Line Guide Product Line Guide English 377KB
Magnetic Sensor IC Product Line Card Line Card/Selection Chart English 495KB
Magnetic Sensor IC Selection Chart Line Card/Selection Chart English 190KB

Product Features

  • Energy efficient: Supply voltage as low as 2.2 Vdc, combined with very low average current (1.8 µA typ. for SL353-the lowest in its class), reduces power consumption, provides extended battery life, and promotes energy efficiency
  • Push-pull output does not require external pull-up resistor: Simplifies interface with common electrical circuits and potentially reduces PC board space and costs to the customer
  • Non-chopper stabilized design: Does not utilize chopper stabilization, eliminating the noise generated by products using this technique. This means that customers do not need filters to compensate for the noise, helping to reduce PC board space, part counts, and costs for the application
  • Versatile: Omnipolar capability with high and low duty cycle options allows for use in a variety of potential applications with low power requirements and/or battery operation, including motion control, lid closure detection, presence-absence, metering, and displacement sensing
  • Stable: Thermally balanced integrated circuit provides for stable operation over a wide temperature range, from -40° to 85°C [-40° to 185°F]
  • Subminiature size: The SOT-23 subminiature package size requires less PCB space, allowing for use in smaller assemblies
  • Price competitive: By using BiCMOS technology, Honeywell has been able to design a reduced size integrated circuit, saving on manufacturing costs while still meeting customer requirements; these savings can result in lower costs to customers
  • Helps reduce total system cost: Because they can be operated by a North pole or a South pole, they do not require the magnet polarity to be identified, thus making the installation easier and potentially reducing the system cost
  • Reduces manufacturing costs: SL353 Series is supplied on tape and reel, often allowing for automated, lower-cost pick and place assembly which can help the customer reduce manufacturing costs
  • Supplied on tape and reel: Allows for a compact design with automated component placement, helping to reduce manufacturing costs
  • Compliant: RoHS-compliant materials meet Directive 2002/95/EC

Applications

Battery-operated, mobile equipment such as:

  • Door or lid closure detection in computer notebooks, scanners, hand-held industrial computers and instrumentation
  • Mobile printer head position sensing
  • Small, hand-held medical and dental equipment
  • Trigger switch for battery-operated hand tools (i.e., drills, drivers)
  • Reed switch replacement in battery operated security systems
  • Magnetic encoder for building access (array)
  • Power switch or open-close detection in small battery-operated appliances (i.e., vacuum cleaners, fans)
  • Gas or water consumption measurement in remote, battery-operated utility meters

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.