What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH SL1 Series Limit Switch, Cross Roller Plunger (90°, Rotated Plunger), 1NC/1NO Snap action, Gold contacts, Compression fitting.
The MICRO SWITCH SL1 series compact limit switches are sealed, sensitive, and have a long life. The compact size makes them suitable for the total miniaturization of machinery or equipment.
SL1-DK General Purpose Limit Switches - Honeywell


Technical Specifications

Availability North America; Asia-Pacific; Latin America
Operating Force (OF) 11,8 N [2.65 lb] max.
Release Force 4,90 N [1.10 lb] max.
Pretravel (PT) 1,5 mm [0.06 in] max.
Overtravel (OT) 3,0 mm [0.118 in] max.
Differential Travel (DT) 0,1 mm [0.004 in] max.
Product Type MICRO SWITCH Miniature Limit Switches
Actuator Cross Roller Plunger (90° Rotated Plunger)
Termination Type Cable Gland
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac/30 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 0.1 A
Sealing IP67; NEMA 3, 4, 13
Series Name SL1
Operating Temperature 0 °C to 70 °C [35 °F to 160 °F]
Comment M3 Terminal screws; 5,8 mm to 9,6 mm outside cable diameter; Gold contacts
Sealed Industrial
Contact Material Gold

Technical Specifications

Availability North America; Asia-Pacific; Latin America
Operating Force (OF) 11,8 N [2.65 lb] max.
Release Force 4,90 N [1.10 lb] max.
Pretravel (PT) 1,5 mm [0.06 in] max.
Overtravel (OT) 3,0 mm [0.118 in] max.
Differential Travel (DT) 0,1 mm [0.004 in] max.
Product Type MICRO SWITCH Miniature Limit Switches
Actuator Cross Roller Plunger (90° Rotated Plunger)
Termination Type Cable Gland
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 125 Vac/30 Vdc
Housing Material Zinc Die-Cast
Ampere Rating 0.1 A
Sealing IP67; NEMA 3, 4, 13
Series Name SL1
Operating Temperature 0 °C to 70 °C [35 °F to 160 °F]
Comment M3 Terminal screws; 5,8 mm to 9,6 mm outside cable diameter; Gold contacts
Sealed Industrial
Contact Material Gold

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Compact Limit Switches SL1 Series Catalog Information English 642KB
PK 88231: Miniature SL1 Enclosed Switches Installation Instructions English 303KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Ideal source of replacement parts for imported machine tools
  • NEMA 3, 4, 13 and IEC IP 67 sealing
  • Smaller size saves space
  • Rugged Zinc diecast housing
  • Wide product selection to suit many applications
  • Snap-in terminal enclosures makes mounting and wiring easy
  • Temperature ranges: standard and low

Applications

  • Robotics
  • Light Material Handling
  • Machine Tools
  • Automotive Factory Floor
  • Electronic Assembly Equipment
  • Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Copyright © 2019 Honeywell International Inc.