What are you looking for?

This is Search input need to add more information.


SEP8706-003

Overview

SEP8706 Series AlGaAs Infrared Emitting Diode, Side-emitting Plastic Package.
The SEP8706 is an aluminum gallium arsenide infrared emitting diode molded in a side-emitting smoke gray plastic package. The chip is positioned to emit radiation through a plastic lens from the side of the package. These devices typically exhibit 70% greater power intensity than gallium arsenide devices at the same forward current.
SEP8706-003 Plastic or Ceramic Package Emitters - Honeywell


Product Features

  • Side-looking plastic package
  • 50 ° (nominal) beam angle
  • 880 nm wavelength
  • Higher output power than GaAs at equivalent drive current
  • Mechanically and spectrally matched to SDP8406 phototransistor, SDP8106 photodarlington and SDP8000/8600 series Schmitt trigger

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.