What are you looking for?

This is Search input need to add more information.


Overview

Evaluates the ABP Series (digital versions only) and MPR Series Board Mount Pressure Sensors; Honeywell HumidIcon™ Digital Humidity/Temperature Sensors: HIH6100 Series, HIH6000 Series, HIH7000 Series, HIH8000 Series, HIH9000 Series; HPM Series Particle Sensors.

The SEK002 has sockets and solder pads to receive the following compatible sensors. All sensors are sold separately. Only one sensor may be evaluated at a time.

  • ABP Series Basic Board Mount Pressure Sensors
    • High accuracy, compensated/amplified, liquid media capable
    • Digital output versions only
    • DIP, SMT, leadless SMT packages: SPI, I2C output
    • 60 mbar to 10 bar | 6 kPa to 1 MPa | 1 psi to 150 psi
  • MPR Series MicroPressure Board Mount Pressure Sensors
    • Compact, high accuracy, compensated/amplified
    • Leadless SMT packages: SPI, I2C (leadless SMT mounted on breakout board)
    • ±40 mbar to ±2.5 bar | ±4 kPa to ±250 kPa | ±0.6 psi to ±30 psi
  • HumidIcon Digital Humidity/Temperature Sensors
    • Series:
      • HIH6000 Series: ±4.5 %RH accuracy, ±0.5°C temperature accuracy
      • HIH6100 Series: ±4.0 %RH accuracy, ±0.5°C temperature accuracy
      • HIH7000 Series: ±3.0 %RH accuracy, ±0.5°C temperature accuracy
      • HIH8000 Series: ±2.0 %RH accuracy, ±0.5°C temperature accuracy
      • HIH9000 Series: ±1.7 %RH accuracy, ±0.3°C temperature accuracy
    • SOIC-8 packages: SPI, I2C output
    • SIP packages: I2C output
  • HPM Series Particle Sensors
    • UART output
    • A specialized Honeywell cable (32332297-001) is required

The SEK002 board is then plugged in as a shield board to the user-provided Arduino™ Uno Rev3 board. Jumpers allow the user to select the sensor to be used, supply voltage and interface (I2C, UART or SPI).

SEK002 Sensors - Honeywell

Technical Specifications

Product SEK002
Compatible Sensors ABP Series (digital versions only); MPR Series; Honeywell HumidIcon: HIH6000 Series, HIH6100 Series, HIH7000 Series, HIH8000 Series, HIH9000 Series; HPM Series
Sensor Output Type Digital: SPI, I²C, UART
Associated Software Sensor Evaluation Kit SEK002 Version 1.0.exe, Arduino Firmware SEK002 Version 1.0.hex, Xloader.zip

Technical Specifications

Product SEK002
Compatible Sensors ABP Series (digital versions only); MPR Series; Honeywell HumidIcon: HIH6000 Series, HIH6100 Series, HIH7000 Series, HIH8000 Series, HIH9000 Series; HPM Series
Sensor Output Type Digital: SPI, I²C, UART
Associated Software Sensor Evaluation Kit SEK002 Version 1.0.exe, Arduino Firmware SEK002 Version 1.0.hex, Xloader.zip

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Sensor Evaluation Kit, SEK002 Datasheet English 5MB
Sensor Evaluation Kit, SEK002 Installation Instructions English 6MB
Sensor Evaluation Kit, SEK002 highres photo.jpg Photo -- 1MB
Sensor Evaluation Kit, SEK002 lowres photo.jpg Photo -- 156KB

Software Downloads

FILE NAME FILE TYPE LANGUAGE SIZE
Sensor Evaluation Kit SEK002 Version 1.1.exe EXE English 9MB
Arduino Firmware SEK002 Version 1.006.hex HEX English 43KB
XLoader.zip ZIP English 677KB

Product Features

  • Quicker, easier sensor evaluation: The SEK002 and associated Honeywell software simplify sensor evaluation and demonstration by eliminating the need for the customer to develop any code before seeing sensor measurements.
  • Remote mounting: In addition to being mounted on the SEK002, the sensor may also be mounted remotely if, for example, it is to be mounted in an oven for testing or in a prototype product for proof-of-concept testing of the customer end product.
  • Cost-effective: Provides a cost-effective way learn about the capabilities of our sensors so customers can make better informed component decisions faster. Customers are then able to perform a thorough evaluation of the sensor without needing to develop additional code.
  • Expedites development: As the SEK002 allows customers to test their product, this helps customers to expedite their development process.

Applications

  • Sensor demonstration
  • Sensor testing and evaluation
  • Proof of concept testing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.