What are you looking for?

This is Search input need to add more information.


Overview

Evaluates the Honeywell TruStability™ RSC Series; HSC Series and SSC Series (digital versions only) Board Mount Pressure Sensors.

The SEK001 has sockets to receive the following Honeywell pressure sensors. All sensors are sold separately. Only one sensor may be evaluated at a time.

  • RSC Series TruStability™ Board Mount Pressure Sensors
    • High resolution, high accuracy, compensated/amplified
    • 24-bit digital SPI-compatible output
    • DIP and SMT packages
    • ±1.6 mbar to ±10 bar | ±160 Pa to ±1 MPa | ±0.5 inH2O to ±150 psi
  • HSC Series TruStability™ Board Mount Pressure Sensors
    • High accuracy, compensated/amplified
    • Digital output versions only
    • SPI, I2C: DIP and SMT packages
    • I2C: SIP packages
    • ±1.6 mbar to ±10 bar | ±160 Pa to ±1 MPa | ±0.5 inH2O to ±150 psi
  • SSC Series TruStability™ Board Mount Pressure Sensors
    • Standard accuracy, compensated/amplified
    • Digital output versions only
    • SPI, I2C: DIP and SMT packages
    • I2C: SIP packages
    • ±1.6 mbar to ±10 bar | ±160 Pa to ±1 MPa | ±0.5 inH2O to ±150 psi

The SEK001 board is then plugged in as a shield board to the user-provided Arduino™ Uno Rev3 board. Five jumpers for an HSC Series or SSC Series, I2C output, 5 Vdc pressure sensor are preconfigured on the SEK001 board.

SEK001 Sensors - Honeywell


Technical Specifications

Product SEK001
Compatible Sensors TruStability™ RSC Series; HSC Series and SSC Series (digital versions only)
Sensor Output Type Digital: SPI, I²C
Associated Software Sensor Evaluation Kit SEK001 Version 1.7.0.0.exe, Arduino Firmware SEK001 Version 1.0.zip, Xloader.zip

Technical Specifications

Product SEK001
Compatible Sensors TruStability™ RSC Series; HSC Series and SSC Series (digital versions only)
Sensor Output Type Digital: SPI, I²C
Associated Software Sensor Evaluation Kit SEK001 Version 1.7.0.0.exe, Arduino Firmware SEK001 Version 1.0.zip, Xloader.zip

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Sensor Evaluation Kit, SEK001 Datasheet English 5MB
Sensor Evaluation Kit, SEK001 Installation Instructions English 6MB
Sensor Evaluation Kit, SEK001 highres photo.jpg Photo -- 1MB
Sensor Evaluation Kit, SEK001 lowres photo.jpg Photo -- 129KB

Software Downloads

FILE NAME FILE TYPE LANGUAGE SIZE
Sensor Evaluation Kit SEK001 Version 1.7.0.0.exe EXE English 10MB
Arduino Firmware SEK001 Version 1.0.zip ZIP English 14KB
XLoader.zip ZIP English 677KB

Product Features

  • Uses industry standard Arduino™ platform
  • Supports Honeywell TruStability RSC, HSC and SSC Series Board Mount Pressure Sensors
  • Evaluation kits for other sensors are under development

Applications

  • Sensor demonstration
  • Sensor testing and evaluation
  • Proof of concept testing

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.