What are you looking for?

This is Search input need to add more information.


SE5450-012

Overview

SE5450 Series GaAs Infrared Emitting Diode, TO-46 Metal Can.
The SE3470/5470 series consists of aluminum gallium arsenide infrared emitting diode mounted in a TO-46 metal can package. The SE3470 series has flat window cans providing a wide beam angle, while the SE5470 series has glass lensed cans providing a narrow beam angle. These devices typically exhibit 70% greater power output than gallium arsenide devices at the same forward current. The TO-46 packages offer high power dissipation capability and are ideally suited for operation in hostile environments.
SE5450-012 Metal Package IR Emitters - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TO-46 metal can domed window highres photo English 352KB
TO-46 metal can domed window lowres photo English 62KB

Product Features

  • TO-46 metal can package
  • Choice of flat window or lensed package
  • 90 ° or 20 ° (nominal) beam angle option
  • 880 nm wavelength
  • Higher output power than GaAs at equivalent drive currents
  • Wide operating temperature range [-55 °C to 125 °C]
  • Ideal for high pulsed current applications
  • Mechanically and spectrally matched to SD3421/5421 photodiode, SD3443/5443/5491 phototransistor, SD3410/5410 photodarlington and SD5600 series Schmitt trigger

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.