What are you looking for?

This is Search input need to add more information.


SE2470-001

Overview

SE2470 Series AlGaAs Infrared Emitting Diode, Miniature Hermetically Sealed Metal Pill Style.
The SE2470 is a high intensity aluminum gallium arsenide infrared emitting diode mounted in a hermetically sealed, glass lensed, metal can package. This package directly mounts in double sided PC boards. These devices typically exhibit 70% greater power intensity than gallium arsenide devices at the same forward current.
SE2470-001 Metal Package IR Emitters - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Miniature pill style metal can highres photo English 62KB
Miniature Pill style metal can lowres photo English 63KB

Product Features

  • Miniature, hermetically sealed, pill style, metal can package
  • 18 ° (nominal) beam angle
  • Wide operating temperature range [-55 °C to 125 °C]
  • Higher power output than GaAs at equivalent drive currents
  • Ideal for direct mounting to printed circuit boards
  • 880 nm wavelength
  • Mechanically and spectrally matched to SD2420 photodiode, SD2440 phototransistor and SD2410 photodarlington

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.