What are you looking for?

This is Search input need to add more information.


Overview

SDX Series, Gage; 0 psi to 1 psi, Temperature Compensated Sensor, "G2" Package - Straight Port.
The SDX series sensors provide a very cost effective solution for pressure applications that require small size plus performance. These calibrated and temperature compensated sensors give an accurate and stable output over a 0 °C to 50 °C [32 °F to 122 °F] temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air, dry gases and the like.

Devices are available to measure absolute and gage pressures from 1 psi (SDX01) up to 100 psi (SDX100). The absolute devices have an internal vacuum reference and an output voltage proportional to absolute pressure.

SDX Sensors are available in standard commercial and prime grades (SDCxxxyy � A) to allow optimization of accuracy and cost in any given application.

The SDX devices feature an integrated circuit (IC) sensor element and laser trimmed thick film ceramic housed in a compact solvent resistant case. The package is a double-wide (i.e. 0.600 inches lead spacing) dual-inline package (DIP). This is the same familiar package used by IC manufacturers except it is only 11,94 mm [0.470 in] long and has a pressure port(s). The pc board area used by each DIP is approximately 0.26 in x 0.26 in. This extremely small size enables the use of multiple sensors in limited available space. The DIP provides excellent corrosion resistance and isolation to external package stress.

The DIP mounts on a pc board like a standard IC with through-hole pins. The pins anchor the pressure sensor to the pc board and provide a more secure and stable unit than other types of packages. The output of the bridge is ratiometric to the supply voltage and operation from any Vdc supply voltage up to 20 Vdc is acceptable.

SDX01G2 Unamplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name SDX
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range 0 psi to 1 psi
Supply Voltage 20 Vdc max.
Output Calibration Yes
Response Time 100 µs
Port Style Straight
Package Type A2/G2 DIP
Full Scale Span 17.37 mV min, 18.0 mV typ., 18.63 mV max.
Input Resistance 4.0 kOhm typ.
Output Resistance 4.0 kOhm typ.
Repeatability ± 0.2% span typ., ± 0.5% span max.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0 °C to 50 °C [32 °F to 122 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Clean, dry gases only.
Comment Lead Temperature Soldering 2 s to 4 s at 250 °C [482 °F]
Availability Global

Technical Specifications

Series Name SDX
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range 0 psi to 1 psi
Supply Voltage 20 Vdc max.
Output Calibration Yes
Response Time 100 µs
Port Style Straight
Package Type A2/G2 DIP
Full Scale Span 17.37 mV min, 18.0 mV typ., 18.63 mV max.
Input Resistance 4.0 kOhm typ.
Output Resistance 4.0 kOhm typ.
Repeatability ± 0.2% span typ., ± 0.5% span max.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0 °C to 50 °C [32 °F to 122 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Clean, dry gases only.
Comment Lead Temperature Soldering 2 s to 4 s at 250 °C [482 °F]
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SDX Series Pressure Sensors (Compensated, DIP Package 0 to 1 psi up to 0 to 100 psi) Datasheet English 173KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Board Mount Pressure Sensors Selection Guide Selection Guide English 1MB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Low Cost DIP
  • Precision Temperature Compensation
  • Calibrated Zero & Span
  • Small Size
  • Low Noise
  • High Impedance for Low Power Applications
  • Prime Grade Available (SDXxxxyy-A)

Applications

  • Medical Equipment
  • Computer Peripherals
  • Pneumatic Controls
  • HVAC

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.