What are you looking for?

This is Search input need to add more information.


Overview

SDP8600 Series Optoschmitt Detector, Side-looking Plastic Package.The SDP86XX series is a family of single chip Optoschmitt IC detectors molded in a side-looking black plastic package to minimize the effect of visible ambient light. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with a 10 kOhm (nominal) pull-up resistor. Output rise and fall times are independent of the rate of change of incident light. Detector sensitivity has been internally temperature compensated. Flexibility of use is enhanced by a choice of three different lead configurations; in-line (SDP8601/8611), 0.05 in (1.27 mm) offset pin circle (SDP8600/8610) and 0.10 in (2.54 mm) offset center lead (SDP8602/8612).

Device Polarity:

Buffer - Output is HI when incident light intensity is above the turn-on threshold level.

Inverter - Output is LO when incident light intensity is above the turn-on threshold level.

Technical Specifications

Package Type Side-Looking
Package Material Plastic
Package Color Black
Angular Response (Degree) 50
Turn-on Threshold Irradiance 1.2 mW/cm² maximum
Output Logic Buffer
Output 10 kOhm Pull-up
Output Option N/A
Operating Supply Voltage N/A
Supply Voltage 12.0 Vdc
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Power Dissipation 100 mW
Operate Point 62 µW/cm² @ 25 °C
Irradiance 25 mW/cm²
High Level Output Voltage 2.4 V minimum
Low Level Output Voltage 0.4 V maximum
Supply Current max. 12 mA @ 25 °C
Output Current 18 mA max.
Short Circuit Output Current -20 mA to -100 mA
Output Rise Time 60 ns
Output Fall Time 15 ns
Propagation Delay Low-HighHigh-Low 5.0 µs
Clock Frequency 100 kHz
Hysteresis (H) 5% to 30%
Comment Output is HI when incident light intensity is above the turn-on threshold level.
Internal Pull-up Resistor 5.0 kOhm min., 10.0 kOhm typ., 20.0 kOhm max.
Availability Global
Series Name SDP8600

Technical Specifications

Package Type Side-Looking
Package Material Plastic
Package Color Black
Angular Response (Degree) 50
Turn-on Threshold Irradiance 1.2 mW/cm² maximum
Output Logic Buffer
Output 10 kOhm Pull-up
Output Option N/A
Operating Supply Voltage N/A
Supply Voltage 12.0 Vdc
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Power Dissipation 100 mW
Operate Point 62 µW/cm² @ 25 °C
Irradiance 25 mW/cm²
High Level Output Voltage 2.4 V minimum
Low Level Output Voltage 0.4 V maximum
Supply Current max. 12 mA @ 25 °C
Output Current 18 mA max.
Short Circuit Output Current -20 mA to -100 mA
Output Rise Time 60 ns
Output Fall Time 15 ns
Propagation Delay Low-HighHigh-Low 5.0 µs
Clock Frequency 100 kHz
Hysteresis (H) 5% to 30%
Comment Output is HI when incident light intensity is above the turn-on threshold level.
Internal Pull-up Resistor 5.0 kOhm min., 10.0 kOhm typ., 20.0 kOhm max.
Availability Global
Series Name SDP8600

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SDP86XX Series Optoschmitt Infrared Detectors Catalog Information Catalog Information English 555KB
Infrared Sensors Line Guide Product Line Guide English 1MB

Product Features

  • Side-looking plastic package
  • 55 ° (nominal) acceptance angle
  • Wide sensitivity ranges
  • TTL/LSTTL/CMOS compatible
  • Buffer (SDP8600/8601/8602) or inverting (SDP8610/8611/8612) logic available
  • Three different lead spacing arrangements
  • Mechanically and spectrally matched to SEP8506 and SEP8706 infrared emitting diodes