What are you looking for?

This is Search input need to add more information.


SDP8304-301

Overview

SDP8304 Series Optoschmitt Detector, Side-looking Plastic Package.
The SDP8304/8314 series consists of a high speed IC molded in a side-looking black plastic package to minimize the effect of visible ambient light. The detector incorporates a Schmitt trigger which provides pulse shaping and hysteresis for noise immunity. Output rise and fall times are independent of rate of change of incident light. Detector sensitivity has been internally temperature compensated. The output stage is an open collector NPN transistor. This configuration allows the sensor to interface with circuit elements driven by supply voltages other than the Vcc supply. For additional output configuration options refer to SDP8004/8014 and SDP8604/8614.

Device Polarity:

Buffer - Output is HI when incident light intensity is above the turn-on threshold level.

Inverter - Output is LO when incident light intensity is above the turn-on threshold level.

SDP8304-301 Optoschmitt Detectors - Honeywell


Documents


Product Features

  • Side-looking plastic package
  • 55 ° (nominal) acceptance angle
  • TTL/LSTTL/CMOS compatible
  • Open collector output
  • Buffer (SDP8304) or inverting (SDP8314) logic available
  • High noise immunity output
  • Mechanically and spectrally matched to SEP8506 and SEP8706 infrared emitting diodes

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.