What are you looking for?

This is Search input need to add more information.


SD5620-002

Overview

SD5620 Series Optoschmitt Detector, TO-46 Metal Can Package.
The SD5620/5630 series is a family of single chip Optoschmitt IC detectors mounted in a TO-46 metal can package. The photodetector consists of a photodiode, amplifier, voltage regulator, Schmitt trigger and an NPN output transistor with 10 kOhm (nominal) pull-up resistor. Output rise and fall times are independent of the rate of change of incident light. Detector sensitivity has been internally temperature compensated. The TO-46 package is ideally suited for operating in hostile environments.

Device Polarity:

Buffer - Output is HI when incident light intensity is above the turn-on threshold level.

Output is LO when incident light intensity is above the turn-on threshold level.

SD5620-002 Optoschmitt Detectors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TO-46 metal can domed window highres photo English 352KB
TO-46 metal can domed window lowres photo English 62KB

Product Features

  • TO-46 metal can package
  • 6 ° (nominal)acceptance angle
  • TTL/LSTTL/CMOS compatible
  • High noise immunity output
  • Buffer (SD5620) or inverting (SD5630) logic available
  • Two sensitivity ranges
  • Mechanically and spectrally matched to SE3450/5450, SE3455/5455 and SE3470/5470 infrared emitting diodes

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.