What are you looking for?

This is Search input need to add more information.


SD3443-003

Overview

SD3443 Series Silicon Phototransistor, TO-46 Metal, Flat Window Can.
The SD3443/5443 series consists of an NPN silicon phototransistor mounted in a TO-46 metal can package. The SD3443 has flat window cans providing a wide acceptance angle, while the SD5443 has glass lensed cans providing a narrow acceptance angle. The TO-46 packages are ideally suited for operation in hostile environments.

The base is connected on all SD3443 and SD5443 standard products.

SD3443-003 Metal Package Phototransistors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TO-46 metal can flat window highres photo English 85KB
TO-46 metal can flat window lowres photo English 38KB

Product Features

  • TO-46 metal can package
  • Choice of flat window or lensed package
  • 90 ° or 18 ° (nominal) acceptance angle option
  • Wide operating temperature range [-55 °C to 125 °C]
  • External base connection for added control
  • High sensitivity
  • Mechanically and spectrally matched to SE3450/5450, SE3455/5455 and SE3470/5470 infrared emitting diodes

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.