What are you looking for?

This is Search input need to add more information.


SD2440-003

Overview

SD2440 Series Silicon Phototransistor, Miniature Hermetically Sealed, Pill Style Metal Can.
The SD2440 is an NPN silicon phototransistor mounted in a hermetically sealed glass lensed metal can package. This package directly mounts in a double sided PC board.
SD2440-003 Metal Package Phototransistors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Miniature pill style metal can highres photo English 62KB
Miniature Pill style metal can lowres photo English 63KB

Product Features

  • Miniature, hermetically sealed, pill style, metal can package
  • 48 ° (nominal) acceptance angle
  • Wide operating temperature range [-55 °C to 125 °C]
  • Ideal for direct mounting to printed circuit boards
  • Wide sensitivity ranges
  • Mechanically and spectrally matched to SE2460 and SE2470 infrared emitting diodes

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.