What are you looking for?

This is Search input need to add more information.


SD1440-003

Overview

SD1440 Series Silicon Phototransistor, Compact Metal Can, Coaxial Package.
The SD1440 is an NPN silicon phototransistor mounted in a glass lensed metal can coaxial package. The package may have a tab or second lead welded to the can as an optional feature (SD1440-XXXL). Both leads are flexible and may be formed to fit various mounting configurations.
SD1440-003 Metal Package Phototransistors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Compact metal can coaxial lead highres photo English 85KB
Compact metal can coaxial lead lowres photo English 28KB

Product Features

  • Compact, metal can coaxial package
  • 24 ° (nominal) acceptance angle
  • Wide sensitivity ranges
  • Wide operating temperature range [-55 °C to 125 °C]
  • Mechanically and spectrally matched to SE1450 and SE1470 infrared emitting diodes

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.