What are you looking for?

This is Search input need to add more information.


SD1420-002

Overview

SD1420 Series Silicon Photodiode, Compact Metal Can Coaxial.
The SD1420 is a PN junction silicon photodiode mounted in a glass lensed metal can coaxial package. The package may have a tab or second lead welded to the can as an optional feature (SD1420-XXXL). Both leads are flexible and may be formed as required to fit various mounting configurations.
SD1420-002 Photodiode Detectors - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Compact metal can coaxial lead highres photo English 85KB
Compact metal can coaxial lead lowres photo English 28KB

Product Features

  • Compact, metal can coaxial package
  • 24° (nominal) acceptance angle
  • Wide operating temperature range [-55 °C to 125 °C]
  • Mechanically and spectrally matched to SE1450 and SE1470 infrared emitting diodes

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.