What are you looking for?

This is Search input need to add more information.


SD1410-002

Overview

SD1410 Series Silicon Photodarlington, Compact Metal Can Coaxial.
The SD1410 is an NPN silicon photodarlington mounted in a glass lensed metal can coaxial package. The package may have a tab or second lead welded to the can as an optional feature (SD1410-XXXL). Both leads are flexible and may be formed as required to fit various mounting configurations.
SD1410-002 Photodarlington Detectors - Honeywell


Documents


Product Features

  • Compact metal can coaxial package
  • 24 ° (nominal) acceptance angle
  • High output currents
  • Wide sensitivity ranges
  • Wide operating temperature range [-55 °C to 125 °C]
  • Mechanically and spectrally matched to SE1450 and SE1470 infrared emitting diodes

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.