What are you looking for?

This is Search input need to add more information.


Overview

SCX Series, Absolute; 0 psi to 150 psi Operating Pressure, Temperature Compensated, Straight Port.
The SCX series sensors provide a very cost-effective solution for pressure applications that require operation over wide temperature range. These internally calibrated and temperature compensated sensors were specifically designed to provide an accurate and stable output over a
0 °C to 70 °C [32 °F to 158 °F] temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air, dry gases and the Like.

Devices are available to measure absolute, differential and gage pressures from 1 psi (SCX01) up to 150 psi (SCX150). The Absolute (A in model number) devices have an internal vacuum reference and an output voltage proportional to absolute pressure. The Differential (D in model number) devices allow application of pressure to either side of the pressure-sensing diaphragm and can be used for gage or differential measurements.

The SCX series devices feature an integrated circuit (IC) sensor element and laser trimmed thick film ceramic housed in a compact solvent resistant case. This package provides excellent corrosion resistance and provides isolation to external packaging stresses. The package has convenient mounting holes and pressure ports for ease of use with standard plastic tubing for pressure connection.

If the application requires extended temperature range operation, beyond
0 °C to 70 °C [32 °F to 158 °F], two pins which provide an output voltage proportional to temperature are available for use with external circuitry. The 100 µS response time makes this series an excellent choice for computer peripherals and pneumatic control applications. The output of the bridge is ratio metric to the supply voltage. Operation from any dc supply voltage up to 20 Vdc is acceptable.

SCX150ANC Unamplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name SCX
Measurement Type Absolute
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range 0 psi to 150 psi
Supply Voltage 20 Vdc max.
Output Calibration Yes
Response Time 100 µs
Port Style Straight
Package Type 6-pin SIP
Sensitivity 0.6 mV/psi typ.
Full Scale Span 85.00 mV min, 90.0 mV typ., 95.0 mV max.
Input Resistance 4.0 kOhm typ.
Output Resistance 4.0 kOhm typ.
Repeatability ± 0.2% span typ., ± 0.5% span max.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0 °C to 70 °C [32 °F to 158 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Clean, dry gases only.
Comment Lead Temperature Soldering 2 s to 4 s at 250 °C [482 °F]
Availability Global

Technical Specifications

Series Name SCX
Measurement Type Absolute
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range 0 psi to 150 psi
Supply Voltage 20 Vdc max.
Output Calibration Yes
Response Time 100 µs
Port Style Straight
Package Type 6-pin SIP
Sensitivity 0.6 mV/psi typ.
Full Scale Span 85.00 mV min, 90.0 mV typ., 95.0 mV max.
Input Resistance 4.0 kOhm typ.
Output Resistance 4.0 kOhm typ.
Repeatability ± 0.2% span typ., ± 0.5% span max.
Operating Temperature -40°C to 85°C [-40°F to 185°F]
Compensated Temperature Range 0 °C to 70 °C [32 °F to 158 °F]
Storage Temperature -55 °C to 125 °C [-67 °F to 257 °F]
Media Compatibility Clean, dry gases only.
Comment Lead Temperature Soldering 2 s to 4 s at 250 °C [482 °F]
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SCX Series Pressure Sensors (Compensated 0 psi to 1 psi up to 0 psi to 150 psi) Datasheet English 207KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Board Mount Pressure Sensors Selection Guide Selection Guide English 1MB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Precision Temperature Compensation
  • Calibrated Zero & Span
  • Small Size
  • Low Noise
  • Low Cost (SCX_NC)
  • High Accuracy (SCX_N)
  • High Impedance for Low Power Applications

Applications

  • Medical Equipment
  • Barometry
  • Computer Peripherals
  • Pneumatic Controls
  • HVAC

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.