What are you looking for?

This is Search input need to add more information.


Overview

Humidity and Temperature Wall Mount Transducer, SCT Series, 4 mA to 20 mA humidity/passive temperature output type, 4 %RH humidity accuracy, NTC 20 kOhm temperature accuracy/output type, no temperature range (temperature passive), no LCD display, silver cover trim.

Honeywell Humidity and Temperature Wall Mount Transducers, SCT Series, are an ideal environmental solution for indoor applications such as building automation and HVAC systems in residential and office buildings. The SCT Series utilizes Honeywell HumidIcon™ humidity/temperature sensors to accurately and reliably sense humidity and temperature in the area to enhance user comfort.

The SCT Series offers a variety of options and features. The transducers can be equipped with or without a legible LCD display that shows the ambient temperature along with the relative humidity or dew point. The stylish cover trim is available in either silver or gold.

Standard output of humidity and temperature is either 4 mA to 20 mA or 0 V to 10 V. The temperature output signal may also be configured with an NTC 10 kOhm, 20 kOhm or PT1000 sensor.

SCTHWC4FNNS Humidity Products - Honeywell

Technical Specifications

Model Type Humidity and temperature
Series Name SCT
Output Type 4 mA to 20 mA
Humidity Accuracy 4 %RH
Temperature Accuracy/Output Type NTC 20 kOhm
Temperature Range None
LCD Display Without LCD display
Trim Color Silver
Availability Asia-Pacific

Technical Specifications

Model Type Humidity and temperature
Series Name SCT
Output Type 4 mA to 20 mA
Humidity Accuracy 4 %RH
Temperature Accuracy/Output Type NTC 20 kOhm
Temperature Range None
LCD Display Without LCD display
Trim Color Silver
Availability Asia-Pacific

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Humidity-Temperature Wall Mount Transducers, SCT Series (Asia-Pacific Only) Datasheet English 569KB
SCT Series no LCD silver trim highres photo Photo -- 1MB
SCT Series no LCD silver trim lowres photo Photo -- 94KB
Thermal Sensors Product Range Guide English 2MB
Humidity Sensors Product Line Guide English 157KB

Product Features

  • Enhanced accuracy:
    • ±4 %RH (10 %RH to 90 %RH at 25 °C), ±5 %RH (10 %RH to 90 %RH at 5 °C to 50 °C)
    • Enables the customer to potentially reduce/eliminate transmitter recalibration cost and supports and optimizes system accuracy and uptime
  • Long-term stability:
    • Humidity: ±0.05 %RH typ. and ±1.2 %RH max. drift over five years
  • True temperature-compensated humidity element enables customers to potentially reduce/eliminate the transmitter recalibration cost with enhanced stability over next best alternatives
  • Enhanced reliability: The humidity sensor element’s multilayer construction provides resistance to most application hazards such as dust, dirt, condensation, oils and common environmental chemicals, enhancing reliability
  • Standard humidity output: 4 mA to 20 mA or 0 V to 10 V
  • Cost-effective
  • Choice of cover trim color (silver or gold)
  • Full 0 %RH to 100 %RH measurement range
  • Available with or without LCD display

Applications

Industrial climate monitoring and control for:

  • Residential and office buildings
  • Production and manufacturing plants
  • Storerooms
  • Equipment cabinets
  • Testing environments

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.