What are you looking for?

This is Search input need to add more information.


Overview

SensorCube Precision Potentiometer, Conductive Plastic Element, PC Terminals, 1 W Power Rating, 10 kOhm Resistance Value.
Honeywell SensorCube products offer sealed construction with the accuracy and the reliability of our Military and Aerospace products at a cost effective price.
SA1NB1A103 Precision Conductive Plastic Potentiometers - Honeywell


Technical Specifications

Potentiometer Type Precision
Element Type Conductive Plastic
Power Rating 1 W
Resistance Value 10 kOhm
Resistance Tolerance ± 10 %
Rotational Life 10 million cycles
Mechanical Rotation 310°
Terminal PC
Bushing Thread 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Type Standard
Bushing Length 9,53 mm [0.375 in]
Shaft Diameter 6,35 mm [0.25 in]
Shaft Length 22,23 mm [0.875 in]
Shaft Ending Flatted
Body 18,92 mm [0.745 in] diameter, ± 11,43 mm [0.450 in]
Electrical Taper Linear
Operating Temperature -65 °C to 125 °C [-85 °F to 257 °F]
Working Voltage (Max.) 750 V
Linearity ± 2 %
Availability Global
UNSPSC Code 41113633
UNSPSC Commodity 41113633 Potentiometers
Series Name SensorCube

Technical Specifications

Potentiometer Type Precision
Element Type Conductive Plastic
Power Rating 1 W
Resistance Value 10 kOhm
Resistance Tolerance ± 10 %
Rotational Life 10 million cycles
Mechanical Rotation 310°
Terminal PC
Bushing Thread 9,53 mm [0.375 in] x 32 NEF-2A
Bushing Type Standard
Bushing Length 9,53 mm [0.375 in]
Shaft Diameter 6,35 mm [0.25 in]
Shaft Length 22,23 mm [0.875 in]
Shaft Ending Flatted
Body 18,92 mm [0.745 in] diameter, ± 11,43 mm [0.450 in]
Electrical Taper Linear
Operating Temperature -65 °C to 125 °C [-85 °F to 257 °F]
Working Voltage (Max.) 750 V
Linearity ± 2 %
Availability Global
UNSPSC Code 41113633
UNSPSC Commodity 41113633 Potentiometers
Series Name SensorCube

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SensorCube Series Precision Conductive Plastic Potentiometers Datasheet English 1MB
Position Sensors Range Guide Product Range Guide English 2MB

Product Features

  • Linearity (Accuracy) 2 % or less
  • 10 Million Lifecycles
  • Sealed Construction
  • Custom Electrical Travels

Applications

  • Valve Position Feedback
  • Panel Control
  • Instrumentation
  • Off-Road Equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.