What are you looking for?

This is Search input need to add more information.


Overview

RV6 Series Industrial Potentiometer, Conductive Plastic Element, Solder hook Terminals, 0.5 W Power Rating, 2.5 kOhm Resistance Value.
The RV6 Series is a military qualified potentiometer made in accordance to MIL-PRF-94 specifications. It offers a 1/2 watt power rating and a conductive plastic element.
RV6LAYSA252A 392/RV6 Series - Honeywell


Technical Specifications

Potentiometer Type Industrial
Element Type Conductive Plastic
Power Rating 0.5 W
Resistance Value 2.5 kOhm
Resistance Tolerance ± 10 %
Rotational Life 50000 cycles
Mechanical Rotation 295°
Turns N/A
Terminal Solder Hook
Bushing Thread 6,35 mm [0.25 in] x 32 NEF-2A
Bushing Type Locking
Bushing Length 12,7 mm [0.5 in]
Shaft Diameter 3,18 mm [0.125 in]
Shaft Length 15,88 mm [0.625 in]
Shaft Ending Slotted
Body 12.7 mm [0.5 in] diameter, ± 0.79 mm [0.031 in]
Electrical Taper Linear
Operating Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Working Voltage (Max.) 350 V
Linearity ± 5 %
Availability Global
UNSPSC Code 41113633
UNSPSC Commodity 41113633 Potentiometers
Series Name RV6

Technical Specifications

Potentiometer Type Industrial
Element Type Conductive Plastic
Power Rating 0.5 W
Resistance Value 2.5 kOhm
Resistance Tolerance ± 10 %
Rotational Life 50000 cycles
Mechanical Rotation 295°
Turns N/A
Terminal Solder Hook
Bushing Thread 6,35 mm [0.25 in] x 32 NEF-2A
Bushing Type Locking
Bushing Length 12,7 mm [0.5 in]
Shaft Diameter 3,18 mm [0.125 in]
Shaft Length 15,88 mm [0.625 in]
Shaft Ending Slotted
Body 12.7 mm [0.5 in] diameter, ± 0.79 mm [0.031 in]
Electrical Taper Linear
Operating Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Working Voltage (Max.) 350 V
Linearity ± 5 %
Availability Global
UNSPSC Code 41113633
UNSPSC Commodity 41113633 Potentiometers
Series Name RV6

Documents


Product Features

  • Compact - 12,7 mm [0.5 in] diameter
  • Conductive plastic element
  • Linear taper
  • Robust nickel-plated brass shaft and bushings
  • Meets MIL-PRF-94 standards
  • Solder hook terminals
  • Locking style bushing

Applications

  • Manual controls
  • Medical equipment
  • Telecommunications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.