What are you looking for?

This is Search input need to add more information.


Overview

RTY Series with integral actuator, 50° (±25°) operating range, 5 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output, shaft without lever.
The RTY Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.

These shaft activated products are available in two versions: an integral shaft with or without a lever. The lever may allow customers to reduce the number of mechanical linkages required for their applications, which may reduce the cost of the overall customer solution.

These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range. Rotation of the actuator changes the magnet’s position relative to the IC. The resulting flux density change is converted to a linear output.

The IC, together with conditioning and protection circuitry, is sealed in an IP69K-qualified rugged package for durability in most harsh environments.

Eight operating ranges from 50° to 360° are tolerant to over-travel and allow use in most common applications. Low voltage and high voltage versions cover an input voltage range of 4.5 Vdc to 30 Vdc.

Honeywell’s industry-leading capabilities in research and development provide the customer with known quality and support.

RTY050LVNAX Non-contact Hall-effect Rotary Position Sensors - Honeywell


Technical Specifications

Operating Range 50° (±25°)
Supply Voltage 5 Vdc
Supply Voltage Type Low voltage
Output Signal Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
Output Style Single
Output Signal Delay 4 ms typ.
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Termination AMP Superseal connector
Pinout Style North American
Shaft Shape flat
Mounting Hole oval
Current Consumption 20 mA max. (normal), 25 mA max. (during output to ground short)
Accuracy ±1.6%
Linearity ±1.0%
EMI Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 200 MHz
EMC Exceeds CE requirements
Sealing IP69K
Reverse Polarity Protection -10 Vdc
Life 35 M
Availability Global
Series Name RTY

Technical Specifications

Operating Range 50° (±25°)
Supply Voltage 5 Vdc
Supply Voltage Type Low voltage
Output Signal Standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric
Output Style Single
Output Signal Delay 4 ms typ.
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Termination AMP Superseal connector
Pinout Style North American
Shaft Shape flat
Mounting Hole oval
Current Consumption 20 mA max. (normal), 25 mA max. (during output to ground short)
Accuracy ±1.6%
Linearity ±1.0%
EMI Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 200 MHz
EMC Exceeds CE requirements
Sealing IP69K
Reverse Polarity Protection -10 Vdc
Life 35 M
Availability Global
Series Name RTY

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
RTY Series without lever lowres photo.jpg Photo -- 71KB
RTY Series without lever highres photo.jpg Photo -- 499KB
Position Sensors Line Guide Product Line Guide English 617KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors Datasheet English 2MB
50069443: RTY Series Hall-Effect Rotary Position Sensors Installation Instructions Installation Instructions English 552KB
Position Sensors Range Guide Product Range Guide English 1MB
RTY Series Hall-Effect Rotary Position Sensors Product Nomenclature Product Nomenclature Tree English 98KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors Application Note English 178KB
Pedal Position Sensing in Heavy-Duty Vehicles Application Note English 1MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • True, non-contact operation
  • 35 M cycle product life
  • Solid-state Hall-effect technology
  • Rugged IP69K-sealed package with integral connector
  • Automotive-grade EMI/EMC testing, integrated reverse polarity, and short circuit protection
  • Industry-standard AMP termination, 32 mm mounting pitch, North American and European pinout styles, and compact package
  • Eight operating ranges up to 360°

Applications

    TRANSPORTATION

  • Position and movement detection (pedals, throttles, gear shift, levers, steering, linkages, and hitches) in trucks, buses, off-road vehicles, cranes, and industrial/construction/agricultural vehicles and equipment
  • Suspension/kneeling position (buses, trucks)
  • Tilt/trim position (boat engines, tilling equipment)

    INDUSTRIAL

  • Valve control
  • HVAC damper control
  • Irrigation pivot equipment control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.