What are you looking for?

This is Search input need to add more information.


Overview

RTY Series with integral actuator, 50° (±25°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output, shaft without lever.
The RTY Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.

These shaft activated products are available in two versions: an integral shaft with or without a lever. The lever may allow customers to reduce the number of mechanical linkages required for their applications, which may reduce the cost of the overall customer solution.

These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range. Rotation of the actuator changes the magnet’s position relative to the IC. The resulting flux density change is converted to a linear output.

The IC, together with conditioning and protection circuitry, is sealed in an IP69K-qualified rugged package for durability in most harsh environments.

Eight operating ranges from 50° to 360° are tolerant to over-travel and allow use in most common applications. Low voltage and high voltage versions cover an input voltage range of 4.5 Vdc to 30 Vdc.

Honeywell’s industry-leading capabilities in research and development provide the customer with known quality and support.

RTY050HVNAX Non-contact Hall-effect Rotary Position Sensors - Honeywell


Technical Specifications

Operating Range 50° (±25°)
Supply Voltage 10 Vdc to 30 Vdc
Supply Voltage Type High voltage
Output Signal Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
Output Style Single
Output Signal Delay 4 ms typ.
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Termination AMP Superseal connector
Pinout Style North American
Shaft Shape flat
Mounting Hole oval
Current Consumption 32 mA max. (normal), 47 mA max. (during output to ground short)
Accuracy ±1.6%
Linearity ±1.0%
EMI Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 400 MHz
EMC Exceeds CE requirements
Sealing IP69K
Reverse Polarity Protection -30 Vdc
Life 35 M
Availability Global
Series Name RTY

Technical Specifications

Operating Range 50° (±25°)
Supply Voltage 10 Vdc to 30 Vdc
Supply Voltage Type High voltage
Output Signal Standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric
Output Style Single
Output Signal Delay 4 ms typ.
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Termination AMP Superseal connector
Pinout Style North American
Shaft Shape flat
Mounting Hole oval
Current Consumption 32 mA max. (normal), 47 mA max. (during output to ground short)
Accuracy ±1.6%
Linearity ±1.0%
EMI Radiated immunity: 100 V/m from 200 MHz to 1000 MHz per ISO11452-2; conducted immunity: 100 mA BCI per ISO11452-4 from 1 MHz to 400 MHz
EMC Exceeds CE requirements
Sealing IP69K
Reverse Polarity Protection -30 Vdc
Life 35 M
Availability Global
Series Name RTY

Documents


Product Features

  • True, non-contact operation
  • 35 M cycle product life
  • Solid-state Hall-effect technology
  • Rugged IP69K-sealed package with integral connector
  • Automotive-grade EMI/EMC testing, integrated reverse polarity, and short circuit protection
  • Industry-standard AMP termination, 32 mm mounting pitch, North American and European pinout styles, and compact package
  • Eight operating ranges up to 360°

Applications

    TRANSPORTATION

  • Position and movement detection (pedals, throttles, gear shift, levers, steering, linkages, and hitches) in trucks, buses, off-road vehicles, cranes, and industrial/construction/agricultural vehicles and equipment
  • Suspension/kneeling position (buses, trucks)
  • Tilt/trim position (boat engines, tilling equipment)

    INDUSTRIAL

  • Valve control
  • HVAC damper control
  • Irrigation pivot equipment control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.