/content/sps/us/en/search-results.html

Magnetic Position Sensors

RTP Series

Non-contact magnetically biased, Hall-effect IC senses rotary movement of the actuator over a set operating range.

Overview

The RTP Series Hall-effect Rotary Position Sensors provide non-contact sensing in harsh transportation and industrial applications at a competitive cost.

These products take non-contact sensing to the next level by separating the magnet from the sensor body. The absence of the actuator shaft removes the wear and tear on the bearings caused by radial forces. A choice of a bare or a housed magnet is available.

These products use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator over a set operating range. Rotation of the actuator changes the magnet’s position relative to the IC. The resulting flux density change is converted to a linear output.

The IC, together with conditioning and protection circuitry, is sealed in an IP69K-qualified rugged package for durability in most harsh environments.

Nine operating ranges from 50° to 360° are tolerant to over-travel and allow use in most common applications. Low voltage and high voltage versions cover an input voltage range of 4.5 Vdc to 30 Vdc.

Honeywell’s industry-leading capabilities in research and development provide the customer with known quality and support.

Data Sheet
Name
Description
File Size
Date
Size
RTY Series and RTP Series Hall-effect Rotary Position Sensors
application/pdf 2.01 MB
7/15/2021
2.01 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Position Sensors Product Range Guide
application/pdf 4.85 MB
12/20/2022
4.85 MB
Installation Instructions
Name
Description
File Size
Date
Size
32307666: RTP Series Hall-effect Rotary Position Sensors Installation Instructions
application/pdf 545.2 KB
7/15/2021
545.2 KB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Application Note
Name
Description
File Size
Date
Size
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Pedal Position Sensing in Heavy-Duty Vehicles
application/pdf 1.22 MB
7/15/2021
1.22 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors
application/pdf 180.76 KB
7/15/2021
180.76 KB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
RTP Series with housed magnet A lowres photo.jpg
image/jpeg 12.38 KB
7/15/2021
12.38 KB
RTP Series Product Photo
application/zip 78.11 KB
7/15/2021
78.11 KB
RTP Series with housed magnet A_highres photo.jpg
image/jpeg 66.77 KB
7/15/2021
66.77 KB
Others
Name
Description
File Size
Date
Size
RTP Series Hall-effect Rotary Position Sensors Product Nomenclature
application/postscript 556.55 KB
7/15/2021
556.55 KB
Name
Description
File Size
Date
Size
RTP Series Hall-effect Rotary Position Sensors Product Nomenclature
556.55 KB
7/15/2021
556.55 KB
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Platform Vehicles
628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
RTP Series with housed magnet A lowres photo.jpg
12.38 KB
7/15/2021
12.38 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Pedal Position Sensing in Heavy-Duty Vehicles
1.22 MB
7/15/2021
1.22 MB
32307666: RTP Series Hall-effect Rotary Position Sensors Installation Instructions
545.2 KB
7/15/2021
545.2 KB
Position Sensors Product Range Guide
4.85 MB
12/20/2022
4.85 MB
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
RTP Series Product Photo
78.11 KB
7/15/2021
78.11 KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors
2.01 MB
7/15/2021
2.01 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
RTY Series and RTP Series Hall-effect Rotary Position Sensors
180.76 KB
7/15/2021
180.76 KB
RTP Series with housed magnet A_highres photo.jpg
66.77 KB
7/15/2021
66.77 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Name
Description
File Size
Date
Size
RTY Series and RTP Series Hall-effect Rotary Position Sensors
2.01 MB
7/15/2021
Position Sensors Product Range Guide
4.85 MB
12/20/2022
32307666: RTP Series Hall-effect Rotary Position Sensors Installation Instructions
545.2 KB
7/15/2021
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
All-Terrain Vehicle Solutions
803.57 KB
12/20/2022
Forestry Vehicles
1.05 MB
12/20/2022
Platform Vehicles
628.05 KB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Pedal Position Sensing in Heavy-Duty Vehicles
1.22 MB
7/15/2021
Construction Vehicles -
984.29 KB
12/20/2022
RTY Series and RTP Series Hall-effect Rotary Position Sensors
180.76 KB
7/15/2021
Agricultural Vehicles -
1.11 MB
12/20/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
RTP Series with housed magnet A lowres photo.jpg
12.38 KB
7/15/2021
RTP Series Product Photo
78.11 KB
7/15/2021
RTP Series with housed magnet A_highres photo.jpg
66.77 KB
7/15/2021
RTP Series Hall-effect Rotary Position Sensors Product Nomenclature
556.55 KB
7/15/2021
Product Number
Image
SKU
Description
alt
RPNS050BB1A21X
RPN Series, single output style, 50° (±25°) operating range, 1 Vdc (left), 9 Vdc (right) output signal, 18 Vdc to 30 Vdc supply voltage, ±0.35° linearity, AMP Superseal 282087-1 termination, flat shaft, oval mounting hole, IP67
alt
RTP050HVEAA
RTP Series with external actuator, 50° (±25°) operating range, 10 Vdc to 30 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP050HVNAA
RTP Series with external actuator, 50° (±25°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP050LVEAA
RTP Series with external actuator, 50° (±25°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP050LVNAA
RTP Series with external actuator, 50° (±25°) operating range, 5 Vdc supply voltage, North America pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP060HVEAA
RTP Series with external actuator, 60° (±30°) operating range, 10 Vdc to 30 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP060HVNAA
RTP Series with external actuator, 60° (±30°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP060LVEAA
RTP Series with external actuator, 60° (±30°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP070LVEAA
RTP Series with external actuator, 70° (±35°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP090HVEAA
RTP Series with external actuator, 90° (±45°) operating range, 10 Vdc to 30 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
Image
SKU
Description
alt
RPNS050BB1A21X
RPN Series, single output style, 50° (±25°) operating range, 1 Vdc (left), 9 Vdc (right) output signal, 18 Vdc to 30 Vdc supply voltage, ±0.35° linearity, AMP Superseal 282087-1 termination, flat shaft, oval mounting hole, IP67
alt
RTP050HVEAA
RTP Series with external actuator, 50° (±25°) operating range, 10 Vdc to 30 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP050HVNAA
RTP Series with external actuator, 50° (±25°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP050LVEAA
RTP Series with external actuator, 50° (±25°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP050LVNAA
RTP Series with external actuator, 50° (±25°) operating range, 5 Vdc supply voltage, North America pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP060HVEAA
RTP Series with external actuator, 60° (±30°) operating range, 10 Vdc to 30 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP060HVNAA
RTP Series with external actuator, 60° (±30°) operating range, 10 Vdc to 30 Vdc supply voltage, North American pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP060LVEAA
RTP Series with external actuator, 60° (±30°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP070LVEAA
RTP Series with external actuator, 70° (±35°) operating range, 5 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) ratiometric output voltage, housed magnet (carrier type “A”)
alt
RTP090HVEAA
RTP Series with external actuator, 90° (±45°) operating range, 10 Vdc to 30 Vdc supply voltage, European pinout style; standard: 0.5 Vdc (left), 4.5 Vdc (right) non-ratiometric output voltage, housed magnet (carrier type “A”)