What are you looking for?

This is Search input need to add more information.


Overview

TruStability™ RSC Series-High Resolution & Accuracy, 24-bit SPI, DIP RR: dual radial barbed ports, same side, differential, ±2.5 mbar, 3.3 Vdc.

The RSC Series is a piezoresistive silicon pressure sensor offering a digital output for reading pressure over the specified full scale pressure span and temperature range. It is calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and non-linearity using a 24-bit analog-to-digital converter with integrated EEPROM. Pressure data may be acquired at rates between 20 and 2000 samples per second over an SPI interface. It is intended for use with non-corrosive, non-ionic gases, such as air and other dry gases, designed and manufactured according to ISO 9001 standards, and is REACH and RoHS compliant.

RSCDRRM2.5MDSE3 Amplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name TruStability™ RSC
Measurement Type Differential
Signal Conditioning Amplified
Temperature Compensation Yes
Pressure Range ±2.5 mbar
Supply Voltage 3.3 Vdc
Supply Current 1.3 mA typ. (standby), 1.7 mA typ. (active)
Transfer Function External math
Output 24-bit Digital SPI
Output Calibration Yes
Port Style RR: dual radial barbed ports, same side
Package Type DIP
Total Error Band ±2 %FSS
Accuracy (Best Fit Straight Line) ±0.1%
Shock 100 g, 6 ms duration
Vibration 15 g, 10 Hz to 2 Hz
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Compensated Temperature Range 0 °C to 50 °C [32 °F to 122 °F]
Storage Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Media Compatibility Dry gases only
Comment No special options
Availability Global

Technical Specifications

Series Name TruStability™ RSC
Measurement Type Differential
Signal Conditioning Amplified
Temperature Compensation Yes
Pressure Range ±2.5 mbar
Supply Voltage 3.3 Vdc
Supply Current 1.3 mA typ. (standby), 1.7 mA typ. (active)
Transfer Function External math
Output 24-bit Digital SPI
Output Calibration Yes
Port Style RR: dual radial barbed ports, same side
Package Type DIP
Total Error Band ±2 %FSS
Accuracy (Best Fit Straight Line) ±0.1%
Shock 100 g, 6 ms duration
Vibration 15 g, 10 Hz to 2 Hz
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Compensated Temperature Range 0 °C to 50 °C [32 °F to 122 °F]
Storage Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Media Compatibility Dry gases only
Comment No special options
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
TruStability™ Board Mount Pressure Sensors: RSC Series Datasheet English 4MB
TruStability™ Board Mount Pressure Sensors: RSC Series Installation Instructions English 3MB
Embedded Products in Hospital Applications Brochure English 5MB
TruStability™ DIP RR highres photo.jpg Photo -- 422KB
TruStability™ DIP RR lowres photo.jpg Photo -- 52KB
TruStability™ DIP RR CAD Model.stp CAD Model -- 1MB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
TruStability™ Board Mount Pressure Sensors: RSC Series Application Note English 89KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensors in Sleep Apnea Machines Application Note English 2MB
Sensors in Anesthesia Machines Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
The High Cost of Low Cost Pressure Sensors White Paper English 725KB
SMT Sensor PCB Mounting Guidelines Technical Information English 2MB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Software Downloads

FILE NAME FILE TYPE LANGUAGE SIZE
Honeywell Sensor Evaluation Kit EULA PDF English 175KB

Product Features

  • Pressure range: ±1.6 mbar to ±10 bar | ±160 Pa to ±1 MPa | ±0.5 inH2O to 150 psi; absolute range 1 bar to 8 bar | 15 psi to 150 psi
  • Pressure types: Absolute: internal vacuum reference and an output value proportional to absolute pressure; Gage: referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere; Differential: allows measurement of pressure between the two pressure ports
  • Total Error Band: As low as ±0.25 %FSS depending on pressure range (after auto zero)
  • Accuracy: ±0.1 %FSS BFSL (Full Scale Span Best Fit Straight Line)
  • Compensated temperature range: -40 ºC to 85 ºC [-40 ºF to 185 ºF]
  • Power consumption: Less than 10 mW, typ.
  • Size: Miniature 10 mm x 12,5 mm [0.39 in x 0.49 in] package
  • Output: 24-bit digital SPI-compatible
  • Meets IPC/JEDEC J-STD-020D.1 Moisture Sensitivity Level 1 requirements

Applications

Medical:

  • Airflow monitors
  • Anesthesia machines
  • Blood analysis machines
  • Gas chromatography
  • Gas flow instrumentation
  • Kidney dialysis machines
  • Nebulizers
  • Pneumatic controls
  • Respiratory machines
  • Sleep apnea equipment
  • Spirometers
  • Ventilators

Industrial:

  • Barometry
  • Drones
  • Flow calibrators
  • Gas chromatography
  • Gas flow instrumentation
  • HVAC clogged filter detection
  • HVAC systems
  • HVAC transmitters
  • Indoor air quality
  • Life sciences
  • Pneumatic control
  • VAV (Variable Air Volume) control
  • Weather baloons

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.