What are you looking for?

This is Search input need to add more information.


Overview

RPN Series, single output style, 90° (±45°) operating range, 4.75 Vdc (left), 0.25 Vdc (right) output signal, 10 Vdc to 30 Vdc supply voltage, ±2° linearity, AMP Superseal 282087-1 termination, flat shaft, round mounting hole, IP67.
RPN Series Rotary Position Sensors use a magnetically biased, Hall-effect integrated circuit (IC) to sense rotary movement of the actuator shaft over a set operating range. Rotation of the actuator shaft changes the IC’s position relative to the magnets. The resulting flux density change is converted to a linear output. The IC, together with conditioning and protection circuitry, and two permanent magnets, is sealed in a rugged package of IP67 or greater for durability in most harsh environments.

Solid-state Hall-effect technology provides non-contact operation, long service life, low torque actuation and reduced wear-out mechanisms. Eight operating ranges (50°, 60°, 70°, 90°, 120°, 180°, 270° and 360°) are tolerant to over travel and allow use in most common applications. Five different supply voltages and eight different output configurations, in either mA or Vdc, improve compatibility with a variety of control systems.

Two versions provide dual outputs for use where an additional output may be desired where redundancy and backup is needed. Another potential application includes using one output for an indicator and the second for the control system.

Lever versions are available. The easy-to-mount sensor has a mounting flange with two round or oval mounting holes. All products have AMP or Deutsch receptacles.

RPNS090AA1A11X Non-contact Hall-effect Rotary Position Sensors - Honeywell


Technical Specifications

Operating Range 90° (±45°)
Supply Voltage 10 Vdc to 30 Vdc
Output Signal 4.75 Vdc (left), 0.25 Vdc (right)
Output Style Single
Output Signal Delay 3 ms approx.
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Termination AMP Superseal 282087-1
Shaft Shape flat
Mounting Hole round
Current Consumption 20 mA max.
Accuracy ±1.6%
Linearity ±2°
EMC 200 V/m ISO 11452-3
Sealing IP67
Reverse Polarity Protection Yes
Life 30 M
Availability Global
Series Name RPN

Technical Specifications

Operating Range 90° (±45°)
Supply Voltage 10 Vdc to 30 Vdc
Output Signal 4.75 Vdc (left), 0.25 Vdc (right)
Output Style Single
Output Signal Delay 3 ms approx.
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Termination AMP Superseal 282087-1
Shaft Shape flat
Mounting Hole round
Current Consumption 20 mA max.
Accuracy ±1.6%
Linearity ±2°
EMC 200 V/m ISO 11452-3
Sealing IP67
Reverse Polarity Protection Yes
Life 30 M
Availability Global
Series Name RPN

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 3MB
RPN Series Hall-Effect Rotary Position Sensors in Gear Shift Rotation Applications Application Note English 73KB
RPN Series Hall-Effect Rotary Position Sensors Datasheet English 484KB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Solid-state Hall effect technology
  • Eight operating ranges, up to 360°
  • Variety of supply voltages and output configurations
  • Rugged sealed package with integral connector
  • IP67 or greater
  • Integrated reverse polarity, short circuit and EMC protection
  • Single or dual output versions available
  • Industry-standard termination

Applications

Position and movement detection of pedals, throttle, gear shift, levers, linkages, suspension and hitches in:
  • Trucks
  • Off road vehicles
  • Industrial vehicles and equipment
  • Construction vehicles and equipment
  • Agricultural vehicles and equipment
  • Cranes

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.