What are you looking for?

This is Search input need to add more information.


Overview

Relialign™ RDI Series Residential Door Interlock, Right-Hand,Black Metal Cover, Parallel Wiring, RJ-45 Category 5 Connector.
Honeywell Relialign™ RDI Series Residential Door Interlock switches are electromechanical devices designed for use in residential swing door applications, specifically dumbwaiters, lifts for the mobility impaired and swing-door elevators in the USA. In Canada, the RDI is designed for use in residential swing door applications, specifically elevators and dumbwaiters but is not designed for use in lifts for the mobility impaired. The interlock holds the door in place and prevents it from being opened in potentially unsafe conditions (e.g. the elevator/lift car is not present at the door). Featuring Honeywell MICRO SWITCH™ switches as an internal solenoid control mechanism, the Relialign™ Series of door interlocks may reduce complexity of the host controller, reduce power consumption, extend solenoid life, and reduce solenoid timeouts. Additional Honeywell MICRO SWITCH™ basic switches are used to indicate door closure and door lock status, providing an extra level of reliability. RDI Series interlocks are configurable and available in left- and right-hand versions, allowing for simplified installation, customization, and retrofitting into current designs.
RDI-H-R5B Relialign™ Door Interlock Switches - Honeywell


Technical Specifications

Connector RJ-45 Category 5 connector
Type Right-hand Interlock
Current Load 0.35 mA max, 60 Hz
Key Metal
Solenoid Control Internal
Cat 5 Connection Available
Voltage 24 Vac/Vdc, ±5 %
Housing Material Metal (Black Color)
Expected Mechanical Life Endurance life: 55,000 operations min.
Operating Temperature 4 °C to 38 °C [40 °F to 100 °F]
Comment Series wiring
Agency Approvals and Standards ASME A17.1, UL Standard 104, and CSA-B44.1
Availability North America

Technical Specifications

Connector RJ-45 Category 5 connector
Type Right-hand Interlock
Current Load 0.35 mA max, 60 Hz
Key Metal
Solenoid Control Internal
Cat 5 Connection Available
Voltage 24 Vac/Vdc, ±5 %
Housing Material Metal (Black Color)
Expected Mechanical Life Endurance life: 55,000 operations min.
Operating Temperature 4 °C to 38 °C [40 °F to 100 °F]
Comment Series wiring
Agency Approvals and Standards ASME A17.1, UL Standard 104, and CSA-B44.1
Availability North America

Documents


Product Features

  • Compliant to ASME A17.1, UL standard 104, and CSA-B44.1
  • Manual override for easy actuation without user hazard
  • Two separate mechanical actions to indicate door cloosure
  • Die-cast metal cover (Architectural Bronze color)
  • Metal key
  • Internal solenoid control
  • No open or exposed contacts
  • Key engagement minimizes nuisance stoppage
  • Door closure retention cam to hold door with minimal key-to-interlock play
  • Configurable platform

Applications

  • In the USA: residential swing door applications, specifically dumbwaiters, lifts for the mobility impaired, and swing-door elevators
  • In Canada: residential swing door applications, specifically elevators and dumbwaiters

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.