What are you looking for?

This is Search input need to add more information.


Overview

PX2 Series Heavy Duty Pressure Transducer, sealed gage, 0 psi to 150 psi, 4.75 V to 5.25 V input, ratiometric: 5.0 Vdc 10 %Vs to 90 %Vs output, 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512), Metri-Pack 150, Standard (UL 94 HB)

Honeywell proposes the PX3 Series catalog listing PX3AF1BH150PSAAX as an economical alternative to PX2AF1XX150PSAAX whenever the PX3 Series can meet the application requirements.

Honeywell’s PX2 Series Heavy Duty Pressure Transducers are a portfolio of configurable pressure sensors that use piezoresistive sensing technology with ASIC (Application Specific Integrated Circuit) signal conditioning in a stainless steel housing. The PX2 Series is fully calibrated and compensated for offset, sensitivity, temperature effects and non-linearity using the on-board ASIC. These transducers measure absolute, sealed gage, or vented gage pressure. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure, sealed gage versions have an internal pressure reference of one atmosphere at sea level, and vented gage versions measure pressure with respect to ambient pressure. They are RoHS compliant and are designed and manufactured according to ISO 9001 standards.

Value to Customers

  • Media compatibility: Common HFC (hydrofluorocarbon) refrigerants such as R410A and R134A, next generation low global warming potential (GWP) refrigerants such as R448A (Solstice® N40), R32 and R1234ZE, engine oil, petroleum-based hydraulic fluids, DOT 3 brake fluid, and dry air. For ammonia and other corrosive media, see Honeywell’s SPT Series.
  • Enhanced durability: The PX2 Series can operate in the rigorous environments commonly found in HVAC/R and air compressor applications. The sensor can survive at least 10 million pressure cycles and has an ingress protection rating up to IP69K.
  • PX2AF1XX150PSAAX Heavy Duty Pressure Transducers - Honeywell
    

    Technical Specifications

    Series Name PX2
    Pressure Range 0 psi to 150 psi
    Signal Conditioning Amplified
    Temperature Compensation Yes
    Measurement Type Sealed gage
    Supply Current 5 mA typ.
    Supply Voltage 4.75 V to 5.25 V
    Output Type Ratiometric: 5.0 Vdc, 10 %Vs to 90 %Vs
    Overpressure 450 psi
    Burst Pressure 750 psi
    Electrical Connection Metri-Pack 150, Standard (UL 94 HB)
    Port Style 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512)
    Total Error Band ±2 %FSS (-40°C to 125°C [-40°F to 257°F])
    Accuracy ±0.25 %FSS
    Response Time <2 ms
    Full Scale Span 80 %Vs
    Operating Temperature -40°C to 125°C [-40°F to 257°F]
    Compensated Temperature Range -40°C to 125°C [-40°F to 257°F]
    Storage Temperature -40°C to 125°C [-40°F to 257°F]
    Vibration 20 G sweep, 10 Hz to 2000 Hz at 25°C
    Shock 100 G per MIL-STD-202F, Method 213B, Cond. F at 25°C
    Life 10 million cycles min.
    Media Compatibility

    The PX2 Series is compatible with common HFC (hydrofluorocarbon) refrigerants such as R410A and R134A, next generation low global warming potential (GWP) refrigerants such as R448A (Solstice® N40), R32 and R1234ZE, engine oil, petroleum-based hydraulic fluids, DOT 3 brake fluid, and dry air. For ammonia and other corrosive media, see Honeywell’s SPT Series.

    The PX2 Series is not recommended for use with media involving water, saturated air such as steam and vapor, and ammonia.

    Agency Approvals and Standards IP65
    Availability Global

    Technical Specifications

    Series Name PX2
    Pressure Range 0 psi to 150 psi
    Signal Conditioning Amplified
    Temperature Compensation Yes
    Measurement Type Sealed gage
    Supply Current 5 mA typ.
    Supply Voltage 4.75 V to 5.25 V
    Output Type Ratiometric: 5.0 Vdc, 10 %Vs to 90 %Vs
    Overpressure 450 psi
    Burst Pressure 750 psi
    Electrical Connection Metri-Pack 150, Standard (UL 94 HB)
    Port Style 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512)
    Total Error Band ±2 %FSS (-40°C to 125°C [-40°F to 257°F])
    Accuracy ±0.25 %FSS
    Response Time <2 ms
    Full Scale Span 80 %Vs
    Operating Temperature -40°C to 125°C [-40°F to 257°F]
    Compensated Temperature Range -40°C to 125°C [-40°F to 257°F]
    Storage Temperature -40°C to 125°C [-40°F to 257°F]
    Vibration 20 G sweep, 10 Hz to 2000 Hz at 25°C
    Shock 100 G per MIL-STD-202F, Method 213B, Cond. F at 25°C
    Life 10 million cycles min.
    Media Compatibility

    The PX2 Series is compatible with common HFC (hydrofluorocarbon) refrigerants such as R410A and R134A, next generation low global warming potential (GWP) refrigerants such as R448A (Solstice® N40), R32 and R1234ZE, engine oil, petroleum-based hydraulic fluids, DOT 3 brake fluid, and dry air. For ammonia and other corrosive media, see Honeywell’s SPT Series.

    The PX2 Series is not recommended for use with media involving water, saturated air such as steam and vapor, and ammonia.

    Agency Approvals and Standards IP65
    Availability Global

    Documents

    TITLE DOCUMENT TYPE LANGUAGE SIZE
    PX2 Series Heavy Duty Pressure Transducers Datasheet English 2MB
    PX2 Series Heavy Duty Pressure Transducers Installation Instructions English 1MB
    Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 2MB
    Heavy Duty Pressure Transducers, PX2 Series and PX3 Series Application Note English 265KB
    Sensors in Anesthesia Machines Application Note English 3MB
    Sensors and Switches in Oil Rig Applications Application Note English 7MB
    Sensors and Switches for HVAC Applications Application Note English 5MB
    Electronic Sensors and MICRO SWITCH Switches in Industrial Air Compressors Application Note English 496KB
    PX2 Series Heavy Duty Pressure Sensors Product Nomenclature Product Part Listing/Nomenclature Tree English 873KB
    Total Error Band Specification for Honeywell Heavy Duty Pressure Transducers, PX2 Series and PX3 Series Technical Information English 281KB
    Sensors and Switches in Valves and Flowmeters Application Note English 2MB
    Industrial Product Line Card Line Card/Selection Chart English 2MB
    Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

    Product Features

  • Pressure range: 1 bar to 70 bar | 100 kPa to 7 MPa | 15 psi to 1000 psi
  • Pressure reference: Absolute, sealed gage or vented gage
  • Pressure port types: 7/16-20 UNF 1/4 in 45° Flare Female Schrader (SAE J512), 7/16-20 UNF 45° Flare Male (SAE J513), 7/16-20 UNF 37° Flare Male (SAE J514), G1/4 (ISO 1179-3), G1/8 (ISO 1179-3), M12 x 1.5 (ISO 6149-3), 1/4-18 NPT, 1/8-27 NPT, 9/16-18 UNF, (SAE J1926-3), or 7/16-20 UNF (SAE J1926-3)
  • Electrical connector types: Metri-Pack 150 (UL 94 HB or V-0 options), Micro M12, DIN, Deutsch, or cable harness (1 m, 2 m, 3 m, or 5 m)
  • Total Error Band: ±2.0 %
  • Operating and compensated temperature range: -40°C to 125°C [-40°F to 257°F]
  • Response time: <2 ms
  • Life: Minimum of 10 million cycles to operating pressure
  • Output transfer function: Ratiometric, regulated or current
  • Mechanical shock rating: 100 G per MIL-STD-202F, Method 213B, Cond. F
  • Vibration rating: 20 G sweep, 10 Hz to 2000 Hz
  • Ingress protection: Up to IP69K
  • Radiated immunity protection: Up to 100 V/m (ISO 11452-2)
  • Flame retardant options: UL 94 HB standard on all electrical terminations; UL 94 V-0 available upon request
  • Applications

  • Industrial: Refrigerant pressure monitoring in HVAC/R systems; air compressor system pressure
  • Transportation: Air system monitoring; hydraulic oil pressure monitoring

    The PX2 Series is not recommended for use with media involving water, saturated air such as steam and vapor, and ammonia.

  • Language

    Social Media

    Site Information

    Sitemap

    Terms & Conditions

    Global Unsubscribe

    Copyright © 2020 Honeywell International Inc.