What are you looking for?

This is Search input need to add more information.


Overview

PBN1 Series Ultra Low Pressure Sensors, 1 in-H2O to 50 in-H2O pressures, smooth perpendicular ports, SPST-NO, polyurethane diaphragm.
The Honeywell PBN Series is a range of versatile, low-cost, ultra low pressure switches and sensors. PBM products are compact, lightweight, feature enhanced reliability, and are designed to yield a repeatable response over millions of cycles. They can be mounted in virtually any orientation and their rugged construction allows use in the most rigorous environments. Product specifications such as operating characteristics, termination type, and contact materials can be customized for certain applications.
PBN1B222-B EMEA-Only Pressure Switches - Honeywell


Technical Specifications

Operating Pressure 1.0 in-H2O
Product Type Pressure Switch
Connector(s) 4 mm smooth perpendicular ports
Contact Setting Range 1.0 in-H2O
Standard Factory Set Points 1.0 in-H2O
Electrical Termination 4,8 mm x 0,5 mm tab-type bifurcated
Circuitry SPST
Termination Blade
Contact(s) Gold
Proof Pressure 8 psi
Resistive Ratings 40 mA, 30 Vdc
Diaphragm Polyurethane
Temperature 4 °C to 66 °C (standard) [-40 °C to 96 °C (optional)]
Base Polycarbonate
Cover Type Polycarbonate
Availability EMEA
Series Name PBN

Technical Specifications

Operating Pressure 1.0 in-H2O
Product Type Pressure Switch
Connector(s) 4 mm smooth perpendicular ports
Contact Setting Range 1.0 in-H2O
Standard Factory Set Points 1.0 in-H2O
Electrical Termination 4,8 mm x 0,5 mm tab-type bifurcated
Circuitry SPST
Termination Blade
Contact(s) Gold
Proof Pressure 8 psi
Resistive Ratings 40 mA, 30 Vdc
Diaphragm Polyurethane
Temperature 4 °C to 66 °C (standard) [-40 °C to 96 °C (optional)]
Base Polycarbonate
Cover Type Polycarbonate
Availability EMEA
Series Name PBN

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
PBN Series Pressure Switch and Sensor Datasheet Datasheet English 860KB
Pressure Switch Line Guide Product Line Guide English 682KB
Transportation Range Guide Product Range Guide English 4MB
Controls, Monitors, and Pressure Switches Range Guide Product Range Guide English 2MB

Product Features

  • Sensitive to ultra low pressures
  • Gage, vacuum, and differential measurement
  • Miniature size
  • Lightweight
  • Fast response
  • Rugged housings
  • Shock and vibration resistant
  • Low and high current versions

Applications

  • Arc fault detection
  • Filter restriction
  • Safety interlock
  • HVAC
  • Vacuum control
  • Liquid level sensing
  • Pick-and-place machinery
  • Pump control
  • Counters
  • Edge detection
  • Traffic counters
  • Motor control

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.