What are you looking for?

This is Search input need to add more information.


Overview

Enclosed Switch Series OP: Side Rotary, No lever furnished, 1NO 1NC Snap Action SPDT, CW actuation.
Honeywell MICRO SWITCH OP Series are precision, snap-action switches sealed in rugged cast aluminum housings. Cover and shaft seals keep out moisture and other contaminants on rotary operated switches. The plungers in the Q-plunger versions are not sealed.
OP-AR20 Specialty Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 0,08 N to 0,23 N [12 in lb to 2 in lb] max.
Release Force 6.25 oz-in min.
Pretravel (PT)
Overtravel (OT) 90°
Differential Travel (DT) 25°
Product Type Enclosed Switches
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO Snap Action, SPDT
Supply Voltage 125 Vac, 250 Vac, 480 Vac
Housing Material Aluminum Die-Cast
Ampere Rating 15 A
Sealing NEMA 1, 3, 4, 13
Housing Type N/A
Lever Type
Series Name OP
UL File # E12252
Comment CW actuation. No lever furnished.
Agency Approvals and Standards UL, CSA
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches

Technical Specifications

Availability Global
Operating Force (OF) 0,08 N to 0,23 N [12 in lb to 2 in lb] max.
Release Force 6.25 oz-in min.
Pretravel (PT)
Overtravel (OT) 90°
Differential Travel (DT) 25°
Product Type Enclosed Switches
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO Snap Action, SPDT
Supply Voltage 125 Vac, 250 Vac, 480 Vac
Housing Material Aluminum Die-Cast
Ampere Rating 15 A
Sealing NEMA 1, 3, 4, 13
Housing Type N/A
Lever Type -- No Lever --
Series Name OP
UL File # E12252
Comment CW actuation. No lever furnished.
Agency Approvals and Standards UL, CSA
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
PK 88008: OP switches Installation Instructions English 317KB
Enclosed Switches OP Series Catalog Information English 476KB
PK 88012: EX and OP - replacement parts Installation Instructions English 139KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Cast aluminum housing
  • UL, CSA
  • Mounts from four sides
  • Cover seal, captive cover screws
  • Momentary contact
  • Grounding screw
  • Wide choice of actuators

Applications

  • Packaging equipment
  • Special machinery
  • Conveyors
  • Printing trades machinery

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.