What are you looking for?

This is Search input need to add more information.


Overview

Enclosed Switch Series OP: Side Rotary, Fixed lever length with steel roller, 1NO 1NC Snap Action SPDT, CW actuation.
Honeywell MICRO SWITCH OP Series are precision, snap-action switches sealed in rugged cast aluminum housings. Cover and shaft seals keep out moisture and other contaminants on rotary operated switches. The plungers in the Q-plunger versions are not sealed.
OP-AR141 Specialty Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 2,22 N to 5,56 N [8 oz to 20 oz]
Release Force 1,11 N [0.25 lb] min.
Pretravel (PT) 5,56 mm [0.219 in] max.
Overtravel (OT) 90°
Differential Travel (DT) 0,18 mm [.007 in] max.
Product Type Enclosed Switches
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO Snap Action, SPDT
Supply Voltage 125 Vac, 250 Vac, 480 Vac
Housing Material Aluminum Die-Cast
Ampere Rating 15 A
Sealing NEMA 1, 3, 4, 13
Housing Type N/A
Lever Type
Series Name OP
UL File # E12252
Comment CW actuation. Field adjustable through 360 degrees. Roller lever may be positively locked at intervals of approx. 0.2 degrees
Agency Approvals and Standards UL, CSA
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches

Technical Specifications

Availability Global
Operating Force (OF) 2,22 N to 5,56 N [8 oz to 20 oz]
Release Force 1,11 N [0.25 lb] min.
Pretravel (PT) 5,56 mm [0.219 in] max.
Overtravel (OT) 90°
Differential Travel (DT) 0,18 mm [.007 in] max.
Product Type Enclosed Switches
Actuator Side Rotary
Termination Type 0.5 in - 14NPT Conduit
Circuitry 1NC 1NO Snap Action, SPDT
Supply Voltage 125 Vac, 250 Vac, 480 Vac
Housing Material Aluminum Die-Cast
Ampere Rating 15 A
Sealing NEMA 1, 3, 4, 13
Housing Type N/A
Lever Type 1.5 in Fixed Length Lever with back mounted Steel Roller (.75 in dia. x .25 in wide)
Series Name OP
UL File # E12252
Comment CW actuation. Field adjustable through 360 degrees. Roller lever may be positively locked at intervals of approx. 0.2 degrees
Agency Approvals and Standards UL, CSA
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
PK 88008: OP switches Installation Instructions English 317KB
Enclosed Switches OP Series Catalog Information English 476KB
PK 88012: EX and OP - replacement parts Installation Instructions English 139KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Cast aluminum housing
  • UL, CSA
  • Mounts from four sides
  • Cover seal, captive cover screws
  • Momentary contact
  • Grounding screw
  • Wide choice of actuators

Applications

  • Packaging equipment
  • Special machinery
  • Conveyors
  • Printing trades machinery

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.