/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

TruStability™ NSC Series

Uncompensated. Ultra-low, low pressure. Absolute, diff., gage. mV output. Liquid media. DIP, SIP, SMT. Accuracy: ±0.25 %FSS BFSL

Overview
Pressure Ranges
  • ±2.5 mbar to ±10 bar -±250 Pa to ±1 MPa - ±1 inH20 to ±150 inH20

Honeywell TruStability® NSC Series are piezoresistive silicon pressure sensors offering a ratiometric analog output for reading pressure over the specified full scale pressure span and temperature range.

  • Uncompensated and unamplified
  • Allows customers the flexibility of performing their own calibration while still benefiting from the industry-leading stability, accuracy, and repeatability that the Honeywell TruStability® Pressure Sensors provide
  • Operates as specified from -40 °C to 85 °C [-40 °F to 185 °F]
  • Measures absolute, differential or gage pressures

The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure. Differential versions allow measurement of pressure between two pressure ports. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere.

The NSC Series sensors are intended for use with non-corrosive, non-ionic gases, such as air. Port 1 can also be used for non-corrosive, non-ionic liquids on sensors rated above 60 mbar - 6 kPa - 1 psi.

The NSC Series offers numerous package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications. These sensors offer infinite resolution on the pressure signal. Frequency response is also typically limited only by the end user’s system.

All products are designed and manufactured according to ISO 9001.

Data Sheet
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
application/pdf 5.04 MB
7/16/2021
5.04 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Installation Instructions
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
application/pdf 3.83 MB
7/16/2021
3.83 MB
CAD Model
Name
Description
File Size
Date
Size
TruStability™ SIP GN CAD Model.zip
application/zip 81.98 KB
7/16/2021
81.98 KB
TruStability™ DIP RR CAD Model.zip
application/zip 183.81 KB
7/16/2021
183.81 KB
TruStability™ SIP AN CAD Model.zip
application/zip 90.7 KB
7/16/2021
90.7 KB
TruStability™ DIP RN CAD Model.zip
application/zip 182.37 KB
7/16/2021
182.37 KB
TruStability™ DIP AN CAD Model.zip
application/zip 180.9 KB
7/16/2021
180.9 KB
TruStability™ SIP MN CAD Model.zip
application/zip 56.5 KB
7/16/2021
56.5 KB
TruStability™ CAD Models - grouped
application/zip 5.4 MB
7/16/2021
5.4 MB
TruStability™ SIP HH CAD Model.zip
application/zip 42.59 KB
7/16/2021
42.59 KB
Brochure
Name
Description
File Size
Date
Size
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
application/pdf 58.35 KB
7/16/2021
58.35 KB
White Paper
Name
Description
File Size
Date
Size
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
Application Note
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Product Photo
Name
Description
File Size
Date
Size
TruStability™ SIP GN lowres photo.jpg
image/jpeg 6.81 KB
7/16/2021
6.81 KB
TruStability™ DIP RN lowres photo.jpg
image/jpeg 9.48 KB
7/16/2021
9.48 KB
TruStability™ SIP AN lowres photo.jpg
image/jpeg 12.25 KB
7/16/2021
12.25 KB
TruStability™ SIP HH lowres photo.jpg
image/jpeg 13.81 KB
7/16/2021
13.81 KB
TruStability™ DIP RR lowres photo.jpg
image/jpeg 8.23 KB
7/16/2021
8.23 KB
TruStability™ SIP AN highres photo.jpg
image/jpeg 120.82 KB
7/16/2021
120.82 KB
TruStability™ DIP RN highres photo.jpg
image/jpeg 70.48 KB
7/16/2021
70.48 KB
TruStability™ SIP MN highres photo.jpg
image/jpeg 96.71 KB
7/16/2021
96.71 KB
TruStability™ DIP AN lowres photo.jpg
image/jpeg 12.8 KB
7/16/2021
12.8 KB
TruStability™ SIP HH highres photo.jpg
image/jpeg 95.8 KB
7/16/2021
95.8 KB
TruStability™ SIP GN highres photo.jpg
image/jpeg 113.77 KB
7/16/2021
113.77 KB
TruStability™ DIP AN highres photo.jpg
image/jpeg 106.9 KB
7/16/2021
106.9 KB
TruStability™ DIP RR highres photo.jpg
image/jpeg 87.27 KB
7/16/2021
87.27 KB
TruStability™ Product Photos - grouped
application/zip 3.56 MB
7/16/2021
3.56 MB
TruStability™ SIP MN lowres photo.jpg
image/jpeg 10.79 KB
7/16/2021
10.79 KB
Name
Description
File Size
Date
Size
TruStability™ SIP GN CAD Model.zip
81.98 KB
7/16/2021
81.98 KB
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
6.97 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
TruStability™ SIP GN lowres photo.jpg
6.81 KB
7/16/2021
6.81 KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
2.25 MB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
TruStability™ DIP RN lowres photo.jpg
9.48 KB
7/16/2021
9.48 KB
TruStability™ SIP AN lowres photo.jpg
12.25 KB
7/16/2021
12.25 KB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
TruStability™ DIP RR CAD Model.zip
183.81 KB
7/16/2021
183.81 KB
TruStability™ SIP AN CAD Model.zip
90.7 KB
7/16/2021
90.7 KB
TruStability™ SIP HH lowres photo.jpg
13.81 KB
7/16/2021
13.81 KB
TruStability™ DIP RR lowres photo.jpg
8.23 KB
7/16/2021
8.23 KB
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
129.79 KB
Agricultural Vehicles
1.11 MB
4/11/2024
1.11 MB
TruStability™ DIP RN CAD Model.zip
182.37 KB
7/16/2021
182.37 KB
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
2.72 MB
TruStability™ SIP AN highres photo.jpg
120.82 KB
7/16/2021
120.82 KB
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
2.53 MB
TruStability™ DIP RN highres photo.jpg
70.48 KB
7/16/2021
70.48 KB
TruStability™ SIP MN highres photo.jpg
96.71 KB
7/16/2021
96.71 KB
TruStability™ DIP AN CAD Model.zip
180.9 KB
7/16/2021
180.9 KB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
3.83 MB
7/16/2021
3.83 MB
TruStability™ DIP AN lowres photo.jpg
12.8 KB
7/16/2021
12.8 KB
TruStability™ SIP MN CAD Model.zip
56.5 KB
7/16/2021
56.5 KB
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
1.7 MB
TruStability™ SIP HH highres photo.jpg
95.8 KB
7/16/2021
95.8 KB
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
5.04 MB
7/16/2021
5.04 MB
TruStability™ SIP GN highres photo.jpg
113.77 KB
7/16/2021
113.77 KB
TruStability™ CAD Models - grouped
5.4 MB
7/16/2021
5.4 MB
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
2.53 MB
TruStability™ SIP HH CAD Model.zip
42.59 KB
7/16/2021
42.59 KB
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
2.53 MB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
TruStability™ DIP AN highres photo.jpg
106.9 KB
7/16/2021
106.9 KB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
TruStability™ DIP RR highres photo.jpg
87.27 KB
7/16/2021
87.27 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
TruStability™ Product Photos - grouped
3.56 MB
7/16/2021
3.56 MB
TruStability™ SIP MN lowres photo.jpg
10.79 KB
7/16/2021
10.79 KB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
58.35 KB
7/16/2021
58.35 KB
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
5.04 MB
7/16/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
3.83 MB
7/16/2021
TruStability™ SIP GN CAD Model.zip
81.98 KB
7/16/2021
TruStability™ DIP RR CAD Model.zip
183.81 KB
7/16/2021
TruStability™ SIP AN CAD Model.zip
90.7 KB
7/16/2021
TruStability™ DIP RN CAD Model.zip
182.37 KB
7/16/2021
TruStability™ DIP AN CAD Model.zip
180.9 KB
7/16/2021
TruStability™ SIP MN CAD Model.zip
56.5 KB
7/16/2021
TruStability™ CAD Models - grouped
5.4 MB
7/16/2021
TruStability™ SIP HH CAD Model.zip
42.59 KB
7/16/2021
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
58.35 KB
7/16/2021
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Agricultural Vehicles
1.11 MB
4/11/2024
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
TruStability™ SIP GN lowres photo.jpg
6.81 KB
7/16/2021
TruStability™ DIP RN lowres photo.jpg
9.48 KB
7/16/2021
TruStability™ SIP AN lowres photo.jpg
12.25 KB
7/16/2021
TruStability™ SIP HH lowres photo.jpg
13.81 KB
7/16/2021
TruStability™ DIP RR lowres photo.jpg
8.23 KB
7/16/2021
TruStability™ SIP AN highres photo.jpg
120.82 KB
7/16/2021
TruStability™ DIP RN highres photo.jpg
70.48 KB
7/16/2021
TruStability™ SIP MN highres photo.jpg
96.71 KB
7/16/2021
TruStability™ DIP AN lowres photo.jpg
12.8 KB
7/16/2021
TruStability™ SIP HH highres photo.jpg
95.8 KB
7/16/2021
TruStability™ SIP GN highres photo.jpg
113.77 KB
7/16/2021
TruStability™ DIP AN highres photo.jpg
106.9 KB
7/16/2021
TruStability™ DIP RR highres photo.jpg
87.27 KB
7/16/2021
TruStability™ Product Photos - grouped
3.56 MB
7/16/2021
TruStability™ SIP MN lowres photo.jpg
10.79 KB
7/16/2021
Product Number
Image
SKU
Description
alt
NSCDANN1.6BAUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP AN: single axial barbed port, absolute, 0 bar to 1.6 bar
alt
NSCDANN150PGUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP AN: single axial barbed port, gage, 0 psi to 150 psi
alt
NSCDRRN001PDUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP RR: dual radial barbed ports, same side, differential, ±1 psi
alt
NSCDRRN005PDUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP RR: dual radial barbed ports, same side, differential, ±5 psi
alt
NSCDRRN015PDUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP RR: dual radial barbed ports, same side, differential, ±15 psi
alt
NSCDRRN030PGUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP RR: dual radial barbed ports, same side, gage, 0 psi to 30 psi
alt
NSCDRRN100PDUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP RR: dual radial barbed ports, same side, differential, ±100 psi
alt
NSCSANN015PAUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP AN: single axial barbed port, absolute, 0 psi to 15 psi
alt
NSCSANN060MGUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP AN: single axial barbed port, gage, 0 mbar to 60 mbar
alt
NSCSGNN100PGUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP GN: ribbed fastener mount, single axial barbed port, gage, 0 psi to 100 psi
Image
SKU
Description
alt
NSCDANN1.6BAUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP AN: single axial barbed port, absolute, 0 bar to 1.6 bar
alt
NSCDANN150PGUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP AN: single axial barbed port, gage, 0 psi to 150 psi
alt
NSCDRRN001PDUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP RR: dual radial barbed ports, same side, differential, ±1 psi
alt
NSCDRRN005PDUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP RR: dual radial barbed ports, same side, differential, ±5 psi
alt
NSCDRRN015PDUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP RR: dual radial barbed ports, same side, differential, ±15 psi
alt
NSCDRRN030PGUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP RR: dual radial barbed ports, same side, gage, 0 psi to 30 psi
alt
NSCDRRN100PDUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP RR: dual radial barbed ports, same side, differential, ±100 psi
alt
NSCSANN015PAUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP AN: single axial barbed port, absolute, 0 psi to 15 psi
alt
NSCSANN060MGUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP AN: single axial barbed port, gage, 0 mbar to 60 mbar
alt
NSCSGNN100PGUNV
TruStability™ NSC Series, Uncompensate/Unamplified, analog, SIP GN: ribbed fastener mount, single axial barbed port, gage, 0 psi to 100 psi