What are you looking for?

This is Search input need to add more information.


Overview

TruStability™ NSC Series, Uncompensate/Unamplified, analog, DIP RR: dual radial barbed ports, same side, differential, ±5 psi.

Honeywell TruStability™ NSC Series are piezoresistive silicon pressure sensors offering a ratiometric analog output for reading pressure over the specified full scale pressure span and temperature range.

  • Uncompensated and unamplified
  • Allows customers the flexibility of performing their own calibration while still benefiting from the industry-leading stability, accuracy, and repeatability that the Honeywell TruStability™ Pressure Sensors provide
  • Operates as specified from -40 °C to 85 °C [-40 °F to 185 °F]
  • Measures absolute, differential or gage pressures

The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure. Differential versions allow measurement of pressure between two pressure ports. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere.

The NSC Series sensors are intended for use with non-corrosive, non-ionic gases, such as air. Port 1 can also be used for non-corrosive, non-ionic liquids on sensors rated above 60 mbar | 6 kPa | 1 psi.

The NSC Series offers numerous package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications. These sensors offer infinite resolution on the pressure signal. Frequency response is also typically limited only by the end user’s system.

All products are designed and manufactured according to ISO 9001.

NSCDRRN005PDUNV Unamplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name TruStability™ NSC
Measurement Type Differential
Signal Conditioning Unamplified
Temperature Compensation No
Pressure Range ±5 psi
Supply Voltage 5 Vdc
Supply Current 1.5 mA typ.
Output Analog
Output Calibration No
Port Style RR: dual radial barbed ports, same side
Package Type DIP
Accuracy (Best Fit Straight Line) ±0.25 %FSS
Shock MIL-STD-202F, Method 213B, Condition F (100 g, 6 ms duration)
Vibration MIL-STD-202F, Method 214A, Condition 1E (15 g, 10 Hz to 2 kHz)
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Media Compatibility Non-corrosive, non-ionic gases; port 1 can also be used with non-corrosive, non-ionic liquids on sensors rated above 60 mbar | 6 kPa |1 psi.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure Sensors
Comment No special options
Availability Global

Technical Specifications

Series Name TruStability™ NSC
Measurement Type Differential
Signal Conditioning Unamplified
Temperature Compensation No
Pressure Range ±5 psi
Supply Voltage 5 Vdc
Supply Current 1.5 mA typ.
Output Analog
Output Calibration No
Port Style RR: dual radial barbed ports, same side
Package Type DIP
Accuracy (Best Fit Straight Line) ±0.25 %FSS
Shock MIL-STD-202F, Method 213B, Condition F (100 g, 6 ms duration)
Vibration MIL-STD-202F, Method 214A, Condition 1E (15 g, 10 Hz to 2 kHz)
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Storage Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Media Compatibility Non-corrosive, non-ionic gases; port 1 can also be used with non-corrosive, non-ionic liquids on sensors rated above 60 mbar | 6 kPa |1 psi.
UNSPSC Code 41111927
UNSPSC Commodity 41111927 Pressure Sensors
Comment No special options
Availability Global

Documents


Product Features

  • Industry-leading long-term stability
  • Industry-leading accuracy
  • Industry-leading flexibility
  • Insensitive to mounting orientation
  • Small size
  • Repeatability
  • Supports lean manufacturing
  • Extremely low power consumption
  • Absolute, differential and gage types
  • Pressure ranges from ±2.5 mbar to ±10 bar | ±250 Pa to ±1 MPa | ±1 inH2O to ±150 psi
  • RoHS and ISO9001 compliance

Applications

Medical:

  • Nebulizers
  • Spirometers
  • Patient monitoring equipment
  • Therapeutic hospital beds
  • Hospital gas supply
  • Oxygen concentrators
  • Blood analysis
  • Gas chromatography
  • Analytical instruments

Industrial:

  • Valves
  • Pumps
  • Actuators
  • HVAC transmitters
  • Automated pneumatic assembly equipment
  • Pneumatic operator control systems
  • Industrial gas supply
  • Barometry
  • Gas chromatography
  • Analytical instrument sampling systems

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.