What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH NGC Series Global Limit Switch: metal housing, side rotary with standard fixed length lever and 18 mm nylon roller, side exit (right) connection with 1,0 m [3.28 ft] standard cable, 1NC/1NO snap action silver contacts, UL, CE, cUL, and CCC.
Honeywell’s MICRO SWITCH Compact Limit Switches, NGC Series, are a configurable platform of medium-duty switches that allow the customer to choose SPDT (single pole, double throw) or DPDT (double pole, double throw) circuitry while maintaining the same housing and mounting footprint throughout the NGC Series. MICRO SWITCH NGC Series can be configured more than 380,000 ways, carries global approvals, and are sealed to IP67 for potential use in indoor and outdoor applications.
NGCMA10AX01A1A Miniature and Compact Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 18 Ncm [1.59 in-lb]
Release Force 2,5 Ncm [0.22 in-lb]
Differential Travel (DT) 15°
Actuator Side Rotary
Termination Type Side Exit (Right) Cable
Circuitry 1NC 1NO Snap Action, Silver Contacts
Housing Material Metal
Ampere Rating 10 A (Thermal)
Sealing IP67; NEMA 1, 4, 12, 13
Lever Type
Series Name NGC
Shock 50 g for 11 ms as per IEC 60068-2-27; railway application, per IEC 61373 Class I Car B type
Vibration 10 g as per IEC 60068-2-6; frequency range 10 Hz to 500 Hz; railway application per IEC 61373 Class I Car B type
Expected Mechanical Life 5 Million cycles min. at 120 CPM
Operating Temperature -25 °C to 70 °C [-13 °F to 158 °F]
Agency Approvals and Standards UL, CE, cUL, CCC
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Contact Material silver
Cable Length 1,0 m [3.28 ft]
Voltage 2500 Vdc as per IEC 60947-5-1

Technical Specifications

Availability Global
Operating Force (OF) 18 Ncm [1.59 in-lb]
Release Force 2,5 Ncm [0.22 in-lb]
Differential Travel (DT) 15°
Actuator Side Rotary
Termination Type Side Exit (Right) Cable
Circuitry 1NC 1NO Snap Action, Silver Contacts
Housing Material Metal
Ampere Rating 10 A (Thermal)
Sealing IP67; NEMA 1, 4, 12, 13
Lever Type 1.5 in Fixed Length Lever with Nylon Roller
Series Name NGC
Shock 50 g for 11 ms as per IEC 60068-2-27; railway application, per IEC 61373 Class I Car B type
Vibration 10 g as per IEC 60068-2-6; frequency range 10 Hz to 500 Hz; railway application per IEC 61373 Class I Car B type
Expected Mechanical Life 5 Million cycles min. at 120 CPM
Operating Temperature -25 °C to 70 °C [-13 °F to 158 °F]
Agency Approvals and Standards UL, CE, cUL, CCC
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Contact Material silver
Cable Length 1,0 m [3.28 ft]
Voltage 2500 Vdc as per IEC 60947-5-1

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
NGCMA10AX01A1A highres photo Photo English 800KB
NGCMA10AX01A1A lowres photo Photo English 78KB
MICRO SWITCH NGC Series Limit Switches Datasheet Datasheet English 3MB
32313117: NGC Series Limit Switch Installation Instructions Installation Instructions English 2MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
MICRO SWITCH Limit Switches: Keep Trains Moving on Track Application Note English 1MB
MICRO SWITCH NGC Series Limit Switch Applications Application Note English 734KB
Sensors and Switches in Front Loaders Application Note English 3MB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 1MB
Transportation Range Guide Product Range Guide English 4MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • SPDT or DPDT configurable circuitry
  • Snap-action, positive-break contacts
  • Silver alloy and gold plated contact options
  • UL, CE, cUL, and CCC approvals
  • NEMA 1, 4, 12, 13; IP67 sealing
  • Metal and plastic housing options
  • Cable and connector terminations
  • Variety of heads and actuator levers

Applications

  • Boom position detection
  • Elevators and escalators
  • Machine tools
  • Mobile light towers
  • Packaging equipment
  • Rail doors
  • Scissor lifts

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.